Part Number |
Description |
Dimension A |
Dimension B |
Dimension C |
Dimension D |
Dimension E |
Dimension F |
|---|---|---|---|---|---|---|---|
| 84527101903 | N/A ELASTIC BUSHING-8MM-TUBING | N/A 0.470 in12.00 mm | N/A 0.310 in8.00 mm | N/A 0.550 in14.00 mm | N/A 0.790 in20.00 mm | N/A 0.980 in25.00 mm | N/A 0.120 in3.0 mm |
| 84527101905 | N/A ELASTIC BUSHING-10MM-TUBING | N/A 0.550 in14.00 mm | N/A 0.390 in10.00 mm | N/A 0.710 in18.00 mm | N/A 0.920 in24.00 mm | N/A 0.980 in25.00 mm | N/A 0.120 in3.0 mm |
| 84527101906 | N/A ELASTIC BUSHING-12MM-TUBING | N/A 0.630 in16.00 mm | N/A 0.470 in12.00 mm | N/A 0.710 in18.00 mm | N/A 0.940 in24.00 mm | N/A 0.980 in25.00 mm | N/A 0.160 in4.0 mm |
| 84527101931 | N/A ELASTIC BUSHING-16MM-TUBING | N/A 0.790 in20.00 mm | N/A 0.630 in16.00 mm | N/A 0.940 in24.00 mm | N/A 1.260 in32.00 mm | N/A 0.980 in25.00 mm | N/A 0.160 in4.0 mm |
| 84527101932 | N/A ELASTIC BUSHING-18MM-TUBING | N/A 0.870 in22.00 mm | N/A 0.710 in18.00 mm | N/A 0.940 in24.00 mm | N/A 1.260 in32.00 mm | N/A 0.980 in25.00 mm | N/A 0.160 in4.0 mm |
| 84527101914 | N/A ELASTIC BUSHING-20MM-TUBING | N/A 0.940 in24.00 mm | N/A 0.790 in20.00 mm | N/A 1.180 in30.00 mm | N/A 1.570 in40.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101915 | N/A ELASTIC BUSHING-22MM-TUBING | N/A 1.020 in26.00 mm | N/A 0.870 in22.00 mm | N/A 1.180 in30.00 mm | N/A 1.570 in40.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101916 | N/A ELASTIC BUSHING-25MM-TUBING | N/A 1.140 in29.00 mm | N/A 0.980 in25.00 mm | N/A 1.380 in35.00 mm | N/A 1.770 in45.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101918 | N/A ELASTIC BUSHING-28MM-TUBING | N/A 1.260 in32.00 mm | N/A 1.100 in28.00 mm | N/A 1.380 in35.00 mm | N/A 1.770 in45.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101919 | N/A ELASTIC BUSHING-30MM-TUBING | N/A 1.340 in34.00 mm | N/A 1.180 in30.00 mm | N/A 1.570 in40.00 mm | N/A 1.970 in50.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101922 | N/A ELASTIC BUSHING-35MM-TUBING | N/A 1.540 in39.00 mm | N/A 1.380 in35.00 mm | N/A 1.890 in48.00 mm | N/A 2.170 in54.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |
| 84527101923 | N/A ELASTIC BUSHING-38MM-TUBING | N/A 1.650 in42.00 mm | N/A 1.500 in38.00 mm | N/A 1.890 in48.00 mm | N/A 2.170 in54.00 mm | N/A 0.980 in25.00 mm | N/A 0.200 in5.00 mm |