Part Number |
Description |
Height |
Width |
Tank Effective Volume |
Length |
Surface Area w/ Tank Lid |
UPC Number |
CAD |
|---|---|---|---|---|---|---|---|---|
| 84527102102 | N/A TANK-1.6 GAL-AL-W/PLUG | N/A 7.080 in | N/A 8.660 in | N/A 1.60 gal6.00 L | N/A 10.240 in260.10 mm | N/A 2.70 ft²0.25 m² | N/A 2102 |
N/A
|
| 84527102103 | N/A TANK-2.6 GAL-AL-W/PLUG | N/A 8.470 in | N/A 9.450 in | N/A 2.60 gal10.00 L | N/A 12.200 in309.88 mm | N/A 3.80 ft²0.35 m² | N/A 2103 | N/A |
| 84527102105 | N/A TANK-4.5 GAL-AL-W/PLUG | N/A 9.650 in | N/A 11.340 in | N/A 4.50 gal17.00 L | N/A 14.410 in366.01 mm | N/A 5.40 ft²0.50 m² | N/A 2105 | N/A |
| 84527102107 | N/A TANK-7.1 GAL-AL-W/PLUG | N/A 11.220 in | N/A 13.390 in | N/A 7.10 gal27.00 L | N/A 19.290 in489.97 mm | N/A 8.10 ft²0.75 m² | N/A 2107 | N/A |
| 84527102111 | N/A TANK-11 GAL-AL-W/PLUG | N/A 12.400 in | N/A 16.340 in | N/A 11.00 gal40.00 L | N/A 20.280 in515.11 mm | N/A 10.80 ft²1.00 m² | N/A 2111 | N/A |
| 84527102117 | N/A TANK-17 GAL-AL-W/PLUG | N/A 14.370 in | N/A 18.310 in | N/A 17.00 gal63.00 L | N/A 23.820 in605.03 mm | N/A 14.00 ft²1.30 m² | N/A 2117 | N/A |
| 84527101000 | N/A DRAIN PLUG-G 3/8 | N/A | N/A | N/A | N/A | N/A | N/A 0845271010002 | N/A |
| 84527101001 | N/A DRAIN PLUG-G 1/2 | N/A | N/A | N/A | N/A | N/A | N/A 0845271010019 | N/A |
| 84527101101 | N/A RD250-4-GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011016 | N/A |
| 84527101102 | N/A RD350-V-324-4/6-GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011023 | N/A |
| 84527101103 | N/A RD475-V-449-6-GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011031 | N/A |
| 84527101104 | N/A RD250-4-GASKET-VITON | N/A | N/A | N/A | N/A | N/A | N/A 0845271011047 | N/A |
| 84527101105 | N/A RD350-V-324-4/6-GASKET-VITON | N/A | N/A | N/A | N/A | N/A | N/A 0845271011054 | N/A |
| 84527101106 | N/A RD475-V-449-6-GASKET-VITON | N/A | N/A | N/A | N/A | N/A | N/A 0845271011061 | N/A |
| 84527101113 | N/A RD560-GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011139 | N/A |
| 84527101115 | N/A RD720-GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011153 | N/A |
| 84527101119 | N/A O-RING COVER-RD345-NBR | N/A | N/A | N/A | N/A | N/A | N/A 0845271011191 | N/A |
| 84527101120 | N/A O-RING COVER-RD235-NBR | N/A | N/A | N/A | N/A | N/A | N/A 0845271011207 | N/A |
| 84527101123 | N/A RD250-4-COVER W/GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011238 | N/A |
| 84527101124 | N/A RD250-4-COVER W/GASKET-VITON | N/A | N/A | N/A | N/A | N/A | N/A 0845271011245 | N/A |
| 84527101125 | N/A RD350-V-324-6-COVER W/GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011252 | N/A |
| 84527101126 | N/A RD350-V-324-6-COVER W/GASKET-VITON | N/A | N/A | N/A | N/A | N/A | N/A 0845271011269 | N/A |
| 84527101127 | N/A RD475-V-449-6-COVER W/GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011276 | N/A |
| 84527101128 | N/A RD475-V-449-6-COVER W/GASKET-VITON | N/A | N/A | N/A | N/A | N/A | N/A 0845271011283 | N/A |
| 84527101129 | N/A RD560-COVER W/GASKET-BUNA-N | N/A | N/A | N/A | N/A | N/A | N/A 0845271011291 | N/A |