Part Number |
Description |
Height |
Width |
Tank Effective Volume |
Length |
Surface Area w/ Tank Lid |
UPC Number |
CAD |
|---|---|---|---|---|---|---|---|---|
| 84527102811 | N/A LID-11 GAL-KIT-STEEL | N/A | N/A | N/A | N/A | N/A | N/A 0845271028113 | N/A |
| 84527102817 | N/A LID-17 GAL-KIT-STEEL | N/A | N/A | N/A | N/A | N/A | N/A 0845271028175 | N/A |
| 84527102002 | N/A TANK-1.6 GAL-AL-NO PLUG | N/A 7.080 in | N/A 8.660 in | N/A 1.60 gal6.00 L | N/A 10.240 in260.10 mm | N/A 2.70 ft²0.25 m² | N/A 0845271020025 | N/A |
| 84527102003 | N/A TANK-2.6 GAL-AL-NO PLUG | N/A 8.470 in | N/A 9.450 in | N/A 2.60 gal10.00 L | N/A 12.200 in309.88 mm | N/A 3.80 ft²0.35 m² | N/A 0845271020032 | N/A |
| 84527102005 | N/A TANK-4.5 GAL-AL-NO PLUG | N/A 9.650 in | N/A 11.340 in | N/A 4.50 gal17.00 L | N/A 14.410 in366.01 mm | N/A 5.40 ft²0.50 m² | N/A 0845271020056 | N/A |
| 84527102007 | N/A TANK-7.1 GAL-AL-NO PLUG | N/A 11.220 in | N/A 13.390 in | N/A 7.10 gal27.00 L | N/A 19.290 in489.97 mm | N/A 8.10 ft²0.75 m² | N/A 0845271020071 | N/A |
| 84527102011 | N/A TANK-11 GAL-AL-NO PLUG | N/A 12.400 in | N/A 16.340 in | N/A 11.00 gal40.00 L | N/A 20.280 in515.11 mm | N/A 10.80 ft²1.00 m² | N/A 0845271020117 | N/A |
| 84527102017 | N/A TANK-17 GAL-AL-NO PLUG | N/A 14.370 in | N/A 18.310 in | N/A 17.00 gal63.00 L | N/A 23.820 in605.03 mm | N/A 14.00 ft²1.30 m² | N/A 0845271020179 | N/A |
| 84527102104 | N/A TANK-32 GAL-AL-W/PLUG | N/A | N/A | N/A 32.00 gal | N/A | N/A | N/A 0845271021046 | N/A |