Part Number |
Item Name |
Description |
Height |
Width |
Reservoir Capacity |
Length |
UPC Number |
|---|---|---|---|---|---|---|---|
| 84527102202 | N/A LID SEAL-1.6 GAL-KIT-STEEL | N/A LID SEAL-1.6 GAL-KIT-STEEL | N/A 0.500 in | N/A 8.660 in | N/A 1.60 gal | N/A 10.240 in260.10 mm | N/A 2202 |
| 84527102203 | N/A LID SEAL-2.6 GAL-KIT-STEEL | N/A LID SEAL-2.6 GAL-KIT-STEEL | N/A 0.500 in | N/A 9.450 in | N/A 2.60 gal | N/A 12.200 in309.88 mm | N/A 2203 |
| 84527102205 | N/A LID SEAL-4.5 GAL-KIT-STEEL | N/A LID SEAL-4.5 GAL-KIT-STEEL | N/A 0.500 in | N/A 11.340 in | N/A 4.50 gal | N/A 14.410 in366.01 mm | N/A 2205 |
| 84527102207 | N/A LID SEAL-7.1 GAL-KIT-STEEL | N/A LID SEAL-7.1 GAL-KIT-STEEL | N/A 0.625 in | N/A 13.390 in | N/A 7.10 gal | N/A 19.290 in489.97 mm | N/A 2207 |
| 84527102211 | N/A LID SEAL-11 GAL-KIT-STEEL | N/A LID SEAL-11 GAL-KIT-STEEL | N/A 0.625 in | N/A 16.340 in | N/A 11.00 gal | N/A 20.280 in515.11 mm | N/A 2211 |
| 84527102217 | N/A LID SEAL-17 GAL-KIT-STEEL | N/A LID SEAL-17 GAL-KIT-STEEL | N/A 0.625 in | N/A 18.310 in | N/A 17.00 gal | N/A 23.820 in605.03 mm | N/A 2217 |
| 84527102204 | N/A Lid Seal Kits (seal and seal fasteners) | N/A LID SEAL-32 GAL-KIT-STEEL | N/A | N/A | N/A 32.00 gal | N/A | N/A 0845271022043 |
| 84527102206 | N/A Lid Seal Kits (seal and seal fasteners) | N/A LID SEAL-32 GAL-KIT-ALUM | N/A | N/A | N/A 32.00 gal | N/A | N/A 0845271022067 |
| 84527102222 | N/A LID SEAL-1.6 GAL-KIT-ALUM | N/A LID SEAL-1.6 GAL-KIT-ALUM | N/A 0.500 in | N/A 8.660 in | N/A 1.60 gal | N/A 10.240 in260.10 mm | N/A 0845271022227 |
| 84527102223 | N/A LID SEAL-2.6 GAL-KIT-ALUM | N/A LID SEAL-2.6 GAL-KIT-ALUM | N/A 0.500 in | N/A 9.450 in | N/A 2.60 gal | N/A 12.200 in309.88 mm | N/A 0845271022234 |
| 84527102225 | N/A LID SEAL-4.5 GAL-KIT-ALUM | N/A LID SEAL-4.5 GAL-KIT-ALUM | N/A 0.500 in | N/A 11.340 in | N/A 4.50 gal | N/A 14.410 in366.01 mm | N/A 0845271022258 |
| 84527102227 | N/A LID SEAL-7.1 GAL-KIT-ALUM | N/A LID SEAL-7.1 GAL-KIT-ALUM | N/A 0.625 in | N/A 13.390 in | N/A 7.10 gal | N/A 19.290 in489.97 mm | N/A 0845271022272 |
| 84527102228 | N/A LID SEAL-11 GAL-KIT-ALUM | N/A LID SEAL-11 GAL-KIT-ALUM | N/A 0.625 in | N/A 16.340 in | N/A 11.00 gal | N/A 20.280 in515.11 mm | N/A 0845271022289 |
| 84527102229 | N/A LID SEAL-17 GAL-KIT-ALUM | N/A LID SEAL-17 GAL-KIT-ALUM | N/A 0.625 in | N/A 18.310 in | N/A 17.00 gal | N/A 23.820 in605.03 mm | N/A 0845271022296 |