Print Back

The RunRight® Oscillation Mounts RSC HS are specifically designed to suspend vibratory equipment or drive systems. These mounts remove harmful resident frequencies that cause spring damage due to an inefficient system that utilizes coil spring suspensions, and eliminates resulting safety concerns. All housings are cast iron the inner squares and arms are steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40°F to +180°F (-40°C to +80°C) temperature range.

RunRight® RSC HS
RunRight® RSC HS38 to 45 Drawing
Unit of Measure
1 

Part Number

Description 

G Load Range

Dimension A (Unloaded)

Dimension C

Dimension E

Dimension F

68514481702 N/A RSC-HS-28-OSC MOUNT N/A 112 to 281 lb500 to 1250 N N/A 6.46 in164 mm N/A 2.76 in70 mm N/A 3.14 in80 mm N/A 4.13 in105 mm
68514481703 N/A RSC-HS-38-OSC MOUNT N/A 270 to 562 lb1200 to 2500 N N/A 8.78 in223 mm N/A 3.74 in95 mm N/A 3.94 in100 mm N/A 4.92 in130 mm
68514481704 N/A RSC-HS-45-OSC MOUNT N/A 450 to 944 lb2000 to 4200 N N/A 10.43 in265 mm N/A 4.33 in110 mm N/A 4.53 in115 mm N/A 5.83 in148 mm
68514480297 N/A RSC-HS-50-OSC MOUNT N/A 787 to 1888 lb3500 to 8400 N N/A 11.34 in288 mm N/A 5.12 in130 mm N/A 5.12 in130 mm N/A 7.00 in178 mm
68514480298 N/A RSC-HS-50-2-OSC MOUNT N/A 1350 to 3147 lb6000 to 14000 N N/A 11.34 in288 mm N/A 5.12 in130 mm N/A 5.12 in130 mm N/A 7.00 in178 mm
Unit of Measure
1