The RunRight® Oscillation Mounts RSC SS are a stainless steel design specific for the food, pharmaceutical and wash down requirements. All housings, arms and inner squares are manufactured out of stainless steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
G Load Range |
Dimension A (Unloaded) |
Dimension C |
Dimension E |
Dimension F |
|---|---|---|---|---|---|---|
| 68514457918 | N/A RSC-SS-15-OSC MOUNT | N/A 16 to 40 lb70 to 180 N | N/A 6.58 in167 mm | N/A 3.15 in80 mm | N/A 1.97 in50 mm | N/A 2.56 in66 mm |
| 68514457919 | N/A RSC-SS-20-OSC MOUNT | N/A 36 to 103 lb160 to 460 N | N/A 8.39 in213 mm | N/A 3.94 in100 mm | N/A 2.56 in65 mm | N/A 3.35 in85 mm |
| 68514457920 | N/A RSC-SS-30-OSC MOUNT | N/A 90 to 225 lb400 to 1000 N | N/A 9.82 in249 mm | N/A 3.94 in100 mm | N/A 3.35 in85 mm | N/A 4.33 in110 mm |
| 68514457921 | N/A RSC-SS-40-OSC MOUNT | N/A 157 to 360 lb700 to 1600 N | N/A 12.00 in305 mm | N/A 4.92 in125 mm | N/A 4.53 in115 mm | N/A 5.90 in150 mm |
| 68514485674 | N/A RSC-SS-40-12-OSC MOUNT | N/A 292 to 720 lb1300 to 3200 N | N/A 10.61 in270 mm | N/A 3.94 in100 mm | N/A 4.53 in115 mm | N/A 5.90 in150 mm |
| 68514457922 | N/A RSC-SS-50-OSC MOUNT | N/A 560 to 1528 lb2500 to 6800 N | N/A 14.85 in377 mm | N/A 5.91 in150 mm | N/A 5.12 in130 mm | N/A 6.69 in170 mm |