The RunRight® Oscillation Mounts RSC V have larger than standard elastomeric elements, and are designed for freehanging gyratory sifting machines. The outer housings are manufactured steel weldment and the inner squares are aluminum. They have standard Tensys ™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Note: Customers must provide their own connection rods. It is recommended to use both right-handed and left-handed threaded rods with corresponding right-handed and left-handed RSC V Oscillating Mounts. When using both right and left-handed threaded rods, the length of the rockers can be easily adjusted and lateral sliding of the trough will be avoided. The center distance between housings must be identical for all of the equipment rocker arms. The thread must be engaged in each of the housings, 1.5 times the diameter of the connection rod.
Part Number |
Description |
G Max |
Dimension A |
Dimension C |
Dimension D |
Dimension M |
---|---|---|---|---|---|---|
68514463374 | N/A RSC-V-18-OSC MOUNT RH | N/A 135-360 lb600-1600 N | N/A 2.36 in60 mm | N/A 1.59 in40.5 mm | N/A 1.10 in28 mm | N/A M16 |
68514463375 | N/A RSC-V-18-OSC MOUNT LH | N/A 135-360 lb600-1600 N | N/A 2.36 in60 mm | N/A 1.59 in40.5 mm | N/A 1.10 in28 mm | N/A M16-LH |
68514463376 | N/A RSC-V-27-OSC MOUNT RH | N/A 290-675 lb1300-3000 N | N/A 3.15 in80 mm | N/A 2.09 in53 mm | N/A 1.65 in42 mm | N/A M20 |
68514463377 | N/A RSC-V-27-OSC MOUNT LH | N/A 290-675 lb1300-3000 N | N/A 3.15 in80 mm | N/A 2.09 in53 mm | N/A 1.65 in42 mm | N/A M20-LH |
68514463378 | N/A RSC-V-38-OSC MOUNT RH | N/A 585-1125 lb2600-5000 N | N/A 3.94 in100 mm | N/A 2.64 in67 mm | N/A 1.89 in48 mm | N/A M24 |
68514463379 | N/A RSC-V-38-OSC MOUNT LH | N/A 585-1125 lb2600-5000 N | N/A 3.94 in100 mm | N/A 2.64 in67 mm | N/A 1.89 in48 mm | N/A M24-LH |
68514463940 | N/A RSC-V-40-OSC MOUNT RH | N/A 1000-1685 lb4500-7500 N | N/A 4.72 in120 mm | N/A 2.76 in69.5 mm | N/A 2.36 in60 mm | N/A M36 |
68514463939 | N/A RSC-V-40-OSC MOUNT LH | N/A 1000-1685 lb4500-7500 N | N/A 4.72 in120 mm | N/A 2.76 in69.5 mm | N/A 2.36 in60 mm | N/A M36-LH |
68514463382 | N/A RSC-V-50-OSC MOUNT RH | N/A 1350-3600 lb6000-16000 N | N/A 7.87 in200 mm | N/A 3.35 in85 mm | N/A 3.15 in80 mm | N/A M42 |
68514463383 | N/A RSC-V-50-OSC MOUNT LH | N/A 1350-3600 lb6000-16000 N | N/A 7.87 in200 mm | N/A 3.35 in85 mm | N/A 3.15 in80 mm | N/A M42-LH |