Print Back

The RunRight® Rubber Suspension Unit RSD A has 4 bore holes in each of the inner squares. They are designed for transmitting alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with cast iron or steel weldment housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

Note: Two RunRight RSD A elements can be used as highly dynamic spring accumulators, designed for feeder systems that operate near resonance frequency.

RunRight® RSD A Cast Iron
RunRight® RSD A 15 to 45 Drawing
Unit of Measure
1 

Part Number

Description 

Dimension A

Dimension B

Dimension D

Dimension E

Dimension F

Dimension L

Dimension L1

Construction

68514425119 N/A RSD-A-15X25-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 30 mm N/A 26 mm N/A 55 mm N/A 25 mm N/A 30 mm N/A Cast Iron
68514425120 N/A RSD-A-15X40-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 30 mm N/A 26 mm N/A 55 mm N/A 40 mm N/A 45 mm N/A Cast Iron
68514425121 N/A RSD-A-15X60-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 27 mm N/A 27 mm N/A 54 mm N/A 60 mm N/A 60 mm N/A Steel Weldment
68514425122 N/A RSD-A-18X30-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 36 mm N/A 31 mm N/A 66 mm N/A 30 mm N/A 35 mm N/A Cast Iron
68514425123 N/A RSD-A-18X50-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 36 mm N/A 31 mm N/A 66 mm N/A 50 mm N/A 55 mm N/A Cast Iron
68514425124 N/A RSD-A-18X80-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 37 mm N/A 32 mm N/A 64 mm N/A 80 mm N/A 85 mm N/A Steel Weldment
68514425125 N/A RSD-A-27X40-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 49 mm N/A 45 mm N/A 93 mm N/A 40 mm N/A 45 mm N/A Cast Iron
68514425126 N/A RSD-A-27X60-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 49 mm N/A 45 mm N/A 93 mm N/A 60 mm N/A 65 mm N/A Cast Iron
68514425127 N/A RSD-A-27X100-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 51 mm N/A 45 mm N/A 90 mm N/A 100 mm N/A 105 mm N/A Steel Weldment
68514425128 N/A RSD-A-38X60-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 70 mm N/A 60 mm N/A 124 mm N/A 60 mm N/A 70 mm N/A Cast Iron
68514425129 N/A RSD-A-38X80-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 70 mm N/A 60 mm N/A 124 mm N/A 80 mm N/A 90 mm N/A Cast Iron
68514425130 N/A RSD-A-38X120-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 66 mm N/A 60 mm N/A 120 mm N/A 120 mm N/A 130 mm N/A Steel Weldment
68514425131 N/A RSD-A-45X80-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 84 mm N/A 72 mm N/A 148 mm N/A 80 mm N/A 90 mm N/A Cast Iron
68514425132 N/A RSD-A-45X100-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 84 mm N/A 72 mm N/A 148 mm N/A 100 mm N/A 110 mm N/A Cast Iron
68514425133 N/A RSD-A-45X150-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 84 mm N/A 75 mm N/A 150 mm N/A 150 mm N/A 160 mm N/A Steel Weldment
68514457671 N/A RSD-A-50X120-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 90 mm N/A 78 mm N/A 164 mm N/A 120 mm N/A 130 mm N/A Cast Iron
68514485643 N/A RSD A50X160 ELEMENT N/A M12x40 N/A 40 mm N/A 90 mm N/A 78 mm N/A 164 mm N/A 160 mm N/A 170 mm N/A Cast Iron
68514457672 N/A RSD-A-50X200-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 90 mm N/A 78 mm N/A 164 mm N/A 200 mm N/A 210 mm N/A Cast Iron
Unit of Measure
1