Print Back

The RunRight® RLB Bracket offers an easy assembly to equipment for the RT tensioners by attaching to the housing using the mounting bolt. The base of the bracket can be positioned in either direction.

The RunRight RLB Bracket also offers easy assembly to equipment for the RSS A, RSR A, and RSD A Rubber Suspension Units by attaching to the bore holes of the inner squarbase of the bracket can be positioned in either direction.

RunRight® RLB Bracket
RunRight® RLB Bracket Drawing
Unit of Measure
1 

Part Number

Description 

Use with SE Tensioner Size

Use with DR-A, DK-A, DW-A Element Size

CAD

68514425200 N/A RLB-11/15-BRACKET N/A 11 N/A 15 N/A CAD
68514425201 N/A RLB-15/18-BRACKET N/A 15 N/A 18 N/A CAD
68514425202 N/A RLB-18/27-BRACKET N/A 18 N/A 27 N/A CAD
68514425203 N/A RLB-27/38-BRACKET N/A 27 N/A 38 N/A CAD
68514425204 N/A RLB-38/45-BRACKET N/A 38 N/A 45 N/A CAD
68514425205 N/A RLB-45/50-BRACKET N/A 45 N/A 50 N/A
Unit of Measure
1