The RunRight® Rubber Suspension Unit RSF C has one central bore, allowing a lever arm to be positioned between 0° and 360°, and the brackets are welded to the housing. The frictional force of this unit guarantees a secure connection of the lever arms in any position. They are manufactured with cast iron or steel housings and aluminum inner squares, see chart below. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Dimension A |
Dimension G |
Dimension S |
Dimension L |
Dimension L1 |
Construction |
---|---|---|---|---|---|---|---|
68514480081 | N/A RSF-C-15X25-SUSPENSION UNIT | N/A 10 mm | N/A 50 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm | N/A Steel |
68514480082 | N/A RSF-C-15X40-SUSPENSION UNIT | N/A 10 mm | N/A 50 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm | N/A Cast Iron |
68514480083 | N/A RSF-C-15X60-SUSPENSION UNIT | N/A 10 mm | N/A 50 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm | N/A Steel |
68514480084 | N/A RSF-C-18X30-SUSPENSION UNIT | N/A 13 mm | N/A 60 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm | N/A Steel |
68514480085 | N/A RSF-C-18X50-SUSPENSION UNIT | N/A 13 mm | N/A 60 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm | N/A Cast Iron |
68514480086 | N/A RSF-C-18X80-SUSPENSION UNIT | N/A 13 mm | N/A 60 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm | N/A Steel |
68514480087 | N/A RSF-C-27X40-SUSPENSION UNIT | N/A 16 mm | N/A 80 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm | N/A Steel |
68514480088 | N/A RSF-C-27X60-SUSPENSION UNIT | N/A 16 mm | N/A 80 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm | N/A Cast Iron |
68514480089 | N/A RSF-C-27X100-SUSPENSION UNIT | N/A 16 mm | N/A 80 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm | N/A Steel |
68514480090 | N/A RSF-C-38X60-SUSPENSION UNIT | N/A 20 mm | N/A 100 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm | N/A Steel |
68514480091 | N/A RSF-C-38X80-SUSPENSION UNIT | N/A 20 mm | N/A 100 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm | N/A Cast Iron |
68514480092 | N/A RSF-C-38X120-SUSPENSION UNIT | N/A 20 mm | N/A 100 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm | N/A Steel |