Print Back

The RunRight® Rubber Suspension Unit RSR has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either side of the unit. They are manufactured with aluminum housings and inner squares. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSR
RunRight® RSR A and RSR S Drawing
Unit of Measure
1 

Part Number

Description 

Dimension A

Dimension B

Dimension D

Dimension E

Dimension F

Dimension S

Dimension L

Dimension L1

68514425080 N/A RSR-A-15X25-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 25 mm N/A 30 mm
68514425081 N/A RSR-A-15X40-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 40 mm N/A 45 mm
68514425082 N/A RSR-A-15X60-SUSPENSION UNIT N/A 5 mm N/A 10 mm N/A 36 mm N/A 5 mm N/A 2.5 mm N/A 15 mm N/A 60 mm N/A 65 mm
68514425083 N/A RSR-A-18X30-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 30 mm N/A 35 mm
68514425084 N/A RSR-A-18X50-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 50 mm N/A 55 mm
68514424855 N/A RSR-A-18X80-SUSPENSION UNIT N/A 6 mm N/A 12 mm N/A 45 mm N/A 5 mm N/A 2.5 mm N/A 18 mm N/A 80 mm N/A 85 mm
68514425086 N/A RSR-A-27X40-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 40 mm N/A 45 mm
68514425087 N/A RSR-A-27X60-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 60 mm N/A 65 mm
68514425088 N/A RSR-A-27X100-SUSPENSION UNIT N/A 8 mm N/A 20 mm N/A 62 mm N/A 6 mm N/A 3.0 mm N/A 27 mm N/A 100 mm N/A 105 mm
68514425089 N/A RSR-A-38X60-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 60 mm N/A 70 mm
68514425090 N/A RSR-A-38X80-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 80 mm N/A 90 mm
68514425091 N/A RSR-A-38X120-SUSPENSION UNIT N/A 10 mm N/A 25 mm N/A 80 mm N/A 7 mm N/A 3.5 mm N/A 38 mm N/A 120 mm N/A 130 mm
68514425092 N/A RSR-A-45X80-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 80 mm N/A 90 mm
68514425093 N/A RSR-A-45X100-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 100 mm N/A 110 mm
68514425094 N/A RSR-A-45X150-SUSPENSION UNIT N/A 12 mm N/A 35 mm N/A 95 mm N/A 8 mm N/A 4.0 mm N/A 45 mm N/A 150 mm N/A 160 mm
68514446319 N/A RSR-A-50X120-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 120 mm N/A 130 mm
68514446317 N/A RSR-A-50X200-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 200 mm N/A 210 mm
68514446316 N/A RSR-A-50X300-SUSPENSION UNIT N/A M12x40 N/A 40 mm N/A 108 mm N/A 8 mm N/A 4.0 mm N/A 50 mm N/A 300 mm N/A 310 mm
Unit of Measure
1