The RunRight® Rubber Suspension Unit RSS A has 4 bore holes in the inner square and is designed to transmit alternating motions from the neutral position. A bolt through either two, or all four of the bore holes, can be used to mount a lever to either one or both sides of the unit. They are manufactured with steel housings and an aluminum inner square. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Type |
Dimension A |
Dimension B |
Dimension D |
Dimension S |
Dimension L |
Dimension L1 |
|---|---|---|---|---|---|---|---|---|
| 68514425013 | N/A RSS-A-15X25-SUSPENSION UNIT | N/A RSS A | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 25 mm | N/A 30 mm |
| 68514425014 | N/A RSS-A-15X40-SUSPENSION UNIT | N/A RSS A | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 40 mm | N/A 45 mm |
| 68514417485 | N/A RSS-A-15X60-SUSPENSION UNIT | N/A RSS A | N/A 5 mm | N/A 10 mm | N/A 27 mm | N/A 15 mm | N/A 60 mm | N/A 65 mm |
| 68514424839 | N/A RSS-A-18X30-SUSPENSION UNIT | N/A RSS A | N/A 6 mm | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 30 mm | N/A 35 mm |
| 68514425017 | N/A RSS-A-18X50-SUSPENSION UNIT | N/A RSS A | N/A 6 mm | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 50 mm | N/A 55 mm |
| 68514425018 | N/A RSS-A-18X80-SUSPENSION UNIT | N/A RSS A | N/A 6 mm | N/A 12 mm | N/A 32 mm | N/A 18 mm | N/A 80 mm | N/A 85 mm |
| 68514425019 | N/A RSS-A-27X40-SUSPENSION UNIT | N/A RSS A | N/A 8 mm | N/A 20 mm | N/A 45 mm | N/A 27 mm | N/A 40 mm | N/A 45 mm |
| 68514425020 | N/A RSS-A-27X60-SUSPENSION UNIT | N/A RSS A | N/A 8 mm | N/A 20 mm | N/A 45 mm | N/A 27 mm | N/A 60 mm | N/A 65 mm |
| 68514417487 | N/A RSS-A-27X100-SUSPENSION UNIT | N/A RSS A | N/A 8 mm | N/A 20 mm | N/A 45 mm | N/A 27 mm | N/A 100 mm | N/A 105 mm |
| 68514425022 | N/A RSS-A-38X60-SUSPENSION UNIT | N/A RSS A | N/A 10 mm | N/A 25 mm | N/A 60 mm | N/A 38 mm | N/A 60 mm | N/A 70 mm |
| 68514425023 | N/A RSS-A-38X80-SUSPENSION UNIT | N/A RSS A | N/A 10 mm | N/A 25 mm | N/A 60 mm | N/A 38 mm | N/A 80 mm | N/A 90 mm |
| 68514425024 | N/A RSS-A-38X120-SUSPENSION UNIT | N/A RSS A | N/A 10 mm | N/A 25 mm | N/A 60 mm | N/A 38 mm | N/A 120 mm | N/A 130 mm |
| 68514484305 | N/A RSS-A-45X80-SUSPENSION UNIT | N/A RSS A | N/A 12 mm | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 80 mm | N/A 90 mm |
| 68514484306 | N/A RSS-A-45X100-SUSPENSION UNIT | N/A RSS A | N/A 12 mm | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 100 mm | N/A 110 mm |
| 68514484307 | N/A RSS-A-45X150-SUSPENSION UNIT | N/A RSS A | N/A 12 mm | N/A 35 mm | N/A 75 mm | N/A 45 mm | N/A 150 mm | N/A 160 mm |
| 68514484308 | N/A RSS-A-50X120-SUSPENSION UNIT | N/A RSS A | N/A M12x40 | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 120 mm | N/A 130 mm |
| 68514484309 | N/A RSS-A-50X200-SUSPENSION UNIT | N/A RSS A | N/A M12x40 | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 200 mm | N/A 210 mm |
| 68514484310 | N/A RSS-A-50X300-SUSPENSION UNIT | N/A RSS A | N/A M12x40 | N/A 40 mm | N/A 80 mm | N/A 50 mm | N/A 300 mm | N/A 310 mm |