Part Number |
Description |
Bore (Dim A) |
Number of Teeth |
ANSI Chain Size |
Sprocket Number |
Use with Tensioner Size |
CAD |
---|---|---|---|---|---|---|---|
68514417458 | N/A 25BB20-IDLER SPROCKET | N/A 0.375 in | N/A 20 | N/A 25 | N/A 25BB20 | N/A RT 11 |
N/A ![]() |
68514417459 | N/A 35BB19-IDLER SPROCKET | N/A 0.500 in | N/A 19 | N/A 35 | N/A 35BB19 | N/A RT 15/18 |
N/A ![]() |
68514417460 | N/A 40BB18-IDLER SPROCKET | N/A 0.500 in | N/A 18 | N/A 40 | N/A 40BB18 | N/A RT 15/18 |
N/A ![]() |
68514417461 | N/A 41BB18-IDLER SPROCKET | N/A 0.500 in | N/A 18 | N/A 41 | N/A 41BB18 | N/A RT 15/18 | N/A |
68514417462 | N/A 50BB17-IDLER SPROCKET | N/A 0.500 in | N/A 17 | N/A 50 | N/A 50BB17 | N/A RT 27 |
N/A ![]() |
68514417463 | N/A 60BB15-IDLER SPROCKET | N/A 0.500 in | N/A 15 | N/A 60 | N/A 60BB15 | N/A RT 27 |
N/A ![]() |
68514417464 | N/A 80BB12-IDLER SPROCKET | N/A 0.750 in | N/A 12 | N/A 80 | N/A 80BB12 | N/A RT 38 |
N/A ![]() |
68514417465 | N/A 100BB11-IDLER SPROCKET | N/A 0.750 in | N/A 11 | N/A 100 | N/A 100BB11 | N/A RT 45 |
N/A ![]() |
68514417466 | N/A 120BB9-IDLER SPROCKET | N/A 0.750 in | N/A 9 | N/A 120 | N/A 120BB09 | N/A RT 45 |
N/A ![]() |
68514417467 | N/A D-35BB19-DBL IDLER SPROCKET | N/A 0.500 in | N/A 19 | N/A 35-2 | N/A D35BB19 | N/A RT 15/18 |
N/A ![]() |
68514417468 | N/A D-40BB18-DBL IDLER SPROCKET | N/A 0.500 in | N/A 18 | N/A 40-2 | N/A D40BB18 | N/A RT 18 |
N/A ![]() |
68514417469 | N/A D-50BB17-DBL IDLER SPROCKET | N/A 0.500 in | N/A 17 | N/A 50-2 | N/A D50BB17 | N/A RT 27 |
N/A ![]() |
68514417470 | N/A D-60BB15-DBL IDLER SPROCKET | N/A 0.500 in | N/A 15 | N/A 60-2 | N/A D60BB15 | N/A RT 27 |
N/A ![]() |
68514417471 | N/A D-80BB12-DBL IDLER SPROCKET | N/A 0.750 in | N/A 12 | N/A 80-2 | N/A D80BB12 | N/A RT 38 |
N/A ![]() |
68514443442 | N/A D-100BB11-DBL IDLER SPROCKET | N/A 0.750 in | N/A 11 | N/A 100-2 | N/A D100BB11 | N/A RT 45 |
N/A ![]() |