Print Back
RunRight® sprockets are available in single, double, and triple strands for RunRight metric tensioners. The RunRight sprockets for RunRight metric tensioners do include idler bolt & nuts (as these do not come with the RunRight™ metric tensioner units).
RunRight® Idler Sprockets (Metric)
RunRight® Sprockets Drawing (Metric)
Unit of Measure
1 2 

Part Number

Description 

Pitch

Number of Teeth

ANSI Chain Size

Dimension W

Length (Dim L)

Sprocket Number

Use with Tensioner Size

68514484992 N/A T-120BB9-M20 SPROCKET SET N/A 1.50 in N/A 9 N/A 120-2 N/A M20 N/A 180 mm N/A T120BB9 N/A RT 45/50-M
Unit of Measure
1 2