Print Back

RunRight® RT SS tensioners are for use in the food and pharmaceutical industries. They are manufactured with cast stainless steel housings, arms and inner square. They come with the standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RT SS
RunRight® RT Drawing (without bolt)
Unit of Measure
1 

Part Number

Description 

Mounting Bolt Size

Outside Diameter (Dim D)

Overall Length (Dim E)

Dimension T

Dimension L

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

CAD

68514485681 N/A RT-SS-11-TENSNR MM N/A M6 x 20 N/A 35 mm1.38 in N/A 51 mm2.01 in N/A 8.5 mm N/A 90 mm3.54 in N/A 40 N9 lb N/A 28 mm1.1 in N/A CAD
68514463014 N/A RT-SS-15-TENSNR MM N/A M8 x 25 N/A 45 mm1.77 in N/A 64 mm2.52 in N/A 10.5 mm N/A 112.5 mm4.43 in N/A 65 N14.6 lb N/A 34 mm1.3 in N/A CAD
68514463015 N/A RT-SS-18-TENSNR MM N/A M10 x 30 N/A 58 mm2.28 in N/A 79 mm3.11 in N/A 10.5 mm N/A 115 mm4.53 in N/A 180 N40.5 lb N/A 34 mm1.3 in N/A CAD
68514463016 N/A RT-SS-27-TENSNR MM N/A M12 x 40 N/A 78 mm3.07 in N/A 108 mm4.25 in N/A 12.5 mm N/A 155 mm6.1 in N/A 380 N85.4 lb N/A 44 mm1.7 in N/A CAD
68514463017 N/A RT-SS-40-TENSNR MM N/A M16 x 40 N/A 100 mm3.94 in N/A 140 mm5.51 in N/A 20.5 mm N/A 205 mm8.07 in N/A 730 N164.1 lb N/A 60 mm2.4 in N/A CAD
Unit of Measure
1