RunRight® RT M tensioners are manufactured with steel parts and are designed for large heavy duty applications. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Type |
Dimension A1 |
Dimension B |
Dimension C |
Dimension D |
Dimension E |
# of Teeth |
|---|---|---|---|---|---|---|---|---|
| 68514482465 | N/A RT-M-50X105-TENSNR W/4.25F10 IDLER | N/A Large Belt Drive Tensioner | N/A 8.00 in | N/A 10.00 in | N/A 10.00 in | N/A 10.00 in | N/A 15.00 in | N/A |
| 68514482384 | N/A RT-M-50X270-TENSNR W/8.5F10 IDLER | N/A Large Belt Drive Tensioner | N/A 8.00 in | N/A 13.31 in | N/A 16.69 in | N/A 10.00 in | N/A 15.00 in | N/A |
| 68514480752 | N/A RT-M-50X400-TENSNR W/12.25X14 IDLER | N/A Large Belt Drive Tensioner | N/A 10.71 in | N/A 16.69 in | N/A 22.81 in | N/A 12.25 in | N/A 19.29 in | N/A |
| 68514484272 | N/A RT-M-50X270-180 CHAIN TENSNR | N/A Large Chain Drive Tensioner | N/A 16.00 in | N/A 13.31 in | N/A 16.69 in | N/A 9.01 in | N/A 15.00 in | N/A 11 |
| 68514483506 | N/A RT-M-50X270-200 CHAIN TENSNR | N/A Large Chain Drive Tensioner | N/A 16.00 in | N/A 13.31 in | N/A 16.69 in | N/A 10.02 in | N/A 15.00 in | N/A 11 |
| 68514483496 | N/A RT-M-50X270-D200 CHAIN TENSNR | N/A Large Chain Drive Tensioner | N/A 16.00 in | N/A 13.31 in | N/A 10.00 in | N/A 10.02 in | N/A 15.00 in | N/A 11 |
| 68514483500 | N/A RT-M-50X270-1245 CHAIN TENSNR | N/A Large Chain Drive Tensioner | N/A 16.00 in | N/A 13.31 in | N/A 10.00 in | N/A | N/A 15.00 in | N/A 9 |