Print Back

RunRight® RT M tensioners are manufactured with steel parts and are designed for large heavy duty applications. They are manufactured with standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RT M50 Tensioner
RunRight® RT M 50 Belt Drive Tensioner Drawing
Unit of Measure
1 

Part Number

Description 

Type

Dimension A1

Dimension B

Dimension C

Dimension D

Dimension E

# of Teeth

68514482465 N/A RT-M-50X105-TENSNR W/4.25F10 IDLER N/A Large Belt Drive Tensioner N/A 8.00 in N/A 10.00 in N/A 10.00 in N/A 10.00 in N/A 15.00 in N/A
68514482384 N/A RT-M-50X270-TENSNR W/8.5F10 IDLER N/A Large Belt Drive Tensioner N/A 8.00 in N/A 13.31 in N/A 16.69 in N/A 10.00 in N/A 15.00 in N/A
68514480752 N/A RT-M-50X400-TENSNR W/12.25X14 IDLER N/A Large Belt Drive Tensioner N/A 10.71 in N/A 16.69 in N/A 22.81 in N/A 12.25 in N/A 19.29 in N/A
68514484272 N/A RT-M-50X270-180 CHAIN TENSNR N/A Large Chain Drive Tensioner N/A 16.00 in N/A 13.31 in N/A 16.69 in N/A 9.01 in N/A 15.00 in N/A 11
68514483506 N/A RT-M-50X270-200 CHAIN TENSNR N/A Large Chain Drive Tensioner N/A 16.00 in N/A 13.31 in N/A 16.69 in N/A 10.02 in N/A 15.00 in N/A 11
68514483496 N/A RT-M-50X270-D200 CHAIN TENSNR N/A Large Chain Drive Tensioner N/A 16.00 in N/A 13.31 in N/A 10.00 in N/A 10.02 in N/A 15.00 in N/A 11
68514483500 N/A RT-M-50X270-1245 CHAIN TENSNR N/A Large Chain Drive Tensioner N/A 16.00 in N/A 13.31 in N/A 10.00 in N/A N/A 15.00 in N/A 9
Unit of Measure
1