Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514476401 | N/A 6SCH-SPCR HUB-27MMH7-8X3.3MMKW | N/A 27.00 mm | N/A 6SCH | N/A 8 X 3.3 mm | N/A 2.500 in63.50 mm | N/A 1.220 in30.99 mm | N/A 0.630 in16.00 mm |
| 68514476410 | N/A 7SCH-SPCR HUB-19MMH7-6X3MMKW-SP KW | N/A 19.00 mm | N/A 7SCH | N/A 6 x 3 mm | N/A 2.810 in71.37 mm | N/A 1.470 in37.34 mm | N/A 0.710 in18.03 mm |