Part Number |
Description |
Bore Size |
Hub # |
Keyway Size (W x D) |
Outside Diameter |
Dimension L |
Dimension SL |
|---|---|---|---|---|---|---|---|
| 68514436710 | N/A 5SCH-SPCR HUB-1/2-NKW | N/A 1/2 in | N/A 5SCH | N/A No Keyway | N/A 2.000 in50.80 mm | N/A 1.090 in27.69 mm | N/A 0.540 in13.72 mm |
| 68514436712 | N/A 6SCH-SPCR HUB-5/8-NKW | N/A 5/8 in | N/A 6SCH | N/A No Keyway | N/A 2.500 in63.50 mm | N/A 1.220 in30.99 mm | N/A 0.630 in16.00 mm |
| 68514436714 | N/A 7SCH-SPCR HUB-5/8-NKW | N/A 5/8 in | N/A 7SCH | N/A No Keyway | N/A 2.810 in71.37 mm | N/A 1.470 in37.34 mm | N/A 0.710 in18.03 mm |
| 68514436718 | N/A 8SCH-SPCR HUB-3/4-NKW | N/A 3/4 in | N/A 8SCH | N/A No Keyway | N/A 3.250 in82.55 mm | N/A 1.720 in43.69 mm | N/A 0.660 in16.76 mm |
| 68514436721 | N/A 9SCH-SPCR HUB-7/8-NKW | N/A 7/8 in | N/A 9SCH | N/A No Keyway | N/A 3.630 in92.20 mm | N/A 1.970 in50.04 mm | N/A 1.170 in29.72 mm |
| 68514436729 | N/A 10SCH-SPCR HUB-1-1/8-NKW | N/A 1 1/8 in | N/A 10SCH | N/A No Keyway | N/A 4.380 in111.25 mm | N/A 2.340 in59.44 mm | N/A 1.170 in29.72 mm |
| 68514436737 | N/A 11SCH-SPCR HUB-1-1/8-NKW | N/A 1 1/8 in | N/A 11SCH | N/A No Keyway | N/A 5.250 in133.35 mm | N/A 2.720 in69.09 mm | N/A 1.360 in34.54 mm |
| 68514436744 | N/A 12SCH-SPCR HUB-1-7/8-NKW | N/A 1 7/8 in | N/A 12SCH | N/A No Keyway | N/A 5.750 in146.05 mm | N/A 2.970 in75.44 mm | N/A 1.440 in36.58 mm |