Part Number |
Description |
Max. Bore |
Coupling Size |
Sleeve Type |
Outside Diameter |
Material |
Dimension L |
Nominal Torque |
|---|---|---|---|---|---|---|---|---|
| 68514440738 | N/A 6H-SLEEVE | N/A 1.438 in | N/A 6H | N/A H | N/A 3.75 in95.25 mm | N/A Hytrel® | N/A 1.880 in47.75 mm | N/A 1800 in·lb203.37 N·m |
| 68514436848 | N/A 7H-SLEEVE | N/A 1.625 in | N/A 7H | N/A H | N/A 4.340 in110.24 mm | N/A Hytrel® | N/A 2.190 in55.63 mm | N/A 2875 in·lb324.83 N·m |
| 68514436514 | N/A 8H-SLEEVE | N/A 1.938 in | N/A 8H | N/A H | N/A 5.060 in128.52 mm | N/A Hytrel® | N/A 2.500 in63.50 mm | N/A 4530 in·lb511.82 N·m |
| 68514440744 | N/A 9H-SLEEVE | N/A 2.375 in | N/A 9H | N/A H | N/A 6.000 in152.40 mm | N/A Hytrel® | N/A 3.000 in76.20 mm | N/A 7200 in·lb813.49 N·m |
| 68514435454 | N/A 10H-SLEEVE | N/A 2.750 in | N/A 10H | N/A H | N/A 7.060 in179.32 mm | N/A Hytrel® | N/A 3.440 in87.38 mm | N/A 11350 in·lb1282.38 N·m |
| 68514435458 | N/A 11H-SLEEVE | N/A 3.375 in | N/A 11H | N/A H | N/A 8.190 in208.03 mm | N/A Hytrel® | N/A 4.000 in101.60 mm | N/A 18000 in·lb2033.73 N·m |
| 68514435462 | N/A 12H-SLEEVE | N/A 3.875 in | N/A 12H | N/A H | N/A 8.560 in217.42 mm | N/A Hytrel® | N/A 4.690 in119.13 mm | N/A 31500 in·lb3559.03 N·m |
| 68514440741 | N/A 6HS-SLEEVE | N/A 1.438 in | N/A 6HS | N/A HS | N/A 3.75 in95.25 mm | N/A Hytrel® | N/A 1.880 in47.75 mm | N/A 1800 in·lb203.37 N·m |
| 68514441704 | N/A 7HS-SLEEVE | N/A 1.625 in | N/A 7HS | N/A HS | N/A 4.340 in110.24 mm | N/A Hytrel® | N/A 2.190 in55.63 mm | N/A 2875 in·lb324.83 N·m |
| 68514440072 | N/A 8HS-SLEEVE | N/A 1.938 in | N/A 8HS | N/A HS | N/A 5.060 in128.52 mm | N/A Hytrel® | N/A 2.500 in63.50 mm | N/A 4530 in·lb511.82 N·m |
| 68514440747 | N/A 9HS-SLEEVE | N/A 2.375 in | N/A 9HS | N/A HS | N/A 6.000 in152.40 mm | N/A Hytrel® | N/A 3.000 in76.20 mm | N/A 7200 in·lb813.49 N·m |
| 68514435455 | N/A 10HS-SLEEVE | N/A 2.750 in | N/A 10HS | N/A HS | N/A 7.060 in179.32 mm | N/A Hytrel® | N/A 3.440 in87.38 mm | N/A 11350 in·lb1282.38 N·m |
| 68514435459 | N/A 11HS-SLEEVE | N/A 3.375 in | N/A 11HS | N/A HS | N/A 8.190 in208.03 mm | N/A Hytrel® | N/A 4.000 in101.60 mm | N/A 18000 in·lb2033.73 N·m |
| 68514435463 | N/A 12HS-SLEEVE | N/A 3.875 in | N/A 12HS | N/A HS | N/A 8.560 in217.42 mm | N/A Hytrel® | N/A 4.690 in119.13 mm | N/A 31500 in·lb3559.03 N·m |
| 68514435466 | N/A 13HS-SLEEVE | N/A 4.500 in | N/A 13HS | N/A HS | N/A 11.190 in284.23 mm | N/A Hytrel® | N/A 5.500 in139.70 mm | N/A 47268 in·lb5340.57 N·m |
| 68514435469 | N/A 14HS-SLEEVE | N/A 5.000 in | N/A 14HS | N/A HS | N/A 13.090 in332.49 mm | N/A Hytrel® | N/A 6.500 in165.10 mm | N/A 72480 in·lb8189.15 N·m |