Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
---|---|---|---|---|---|---|---|---|
68514436047 | N/A 3J-FLNG-1/2-1/8X1/16KW | N/A 1/2 in | N/A 3J | N/A 1/8 x 1/16 in | N/A 2.062 in52.37 mm | N/A 1.500 in38.10 mm | N/A 0.810 in20.57 mm | N/A |
68514436049 | N/A 3J-FLNG-3/4-3/16X3/32KW | N/A 3/4 in | N/A 3J | N/A 3/16 x 3/32 in | N/A 2.062 in52.37 mm | N/A 1.500 in38.10 mm | N/A 0.810 in20.57 mm | N/A |
68514436048 | N/A 3J-FLNG-5/8-3/16X3/32KW | N/A 5/8 in | N/A 3J | N/A 3/16 x 3/32 in | N/A 2.062 in52.37 mm | N/A 1.500 in38.10 mm | N/A 0.810 in20.57 mm | N/A |
68514436050 | N/A 3J-FLNG-7/8-3/16X3/32KW-BLIND KW | N/A 7/8 in | N/A 3J | N/A 3/16 x 3/32 in | N/A 2.062 in52.37 mm | N/A 1.500 in38.10 mm | N/A 0.810 in20.57 mm | N/A |
68514436056 | N/A 4J-FLNG-1"-1/4X1/8KW | N/A 1 in | N/A 4J | N/A 1/4 x 1/8 in | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm | N/A |
68514436055 | N/A 4J-FLNG-15/16-1/4X1/8KW | N/A 15/16 in | N/A 4J | N/A 1/4 x 1/8 in | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm |
N/A ![]() |
68514436051 | N/A 4J-FLNG-1/2-1/8X1/16KW | N/A 1/2 in | N/A 4J | N/A 1/8 x 1/16 in | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm |
N/A ![]() |
68514436053 | N/A 4J-FLNG-3/4-3/16X3/32KW | N/A 3/4 in | N/A 4J | N/A 3/16 x 3/32 in | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm |
N/A ![]() |
68514436052 | N/A 4J-FLNG-5/8-3/16X3/32KW | N/A 5/8 in | N/A 4J | N/A 3/16 x 3/32 in | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm |
N/A ![]() |
68514436054 | N/A 4J-FLNG-7/8-3/16X3/32KW | N/A 7/8 in | N/A 4J | N/A 3/16 x 3/32 in | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm |
N/A ![]() |
68514436062 | N/A 5J-FLNG-1"-1/4X1/8KW | N/A 1 in | N/A 5J | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436063 | N/A 5J-FLNG-1-1/16-1/4X1/8KW | N/A 1 1/16 in | N/A 5J | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436064 | N/A 5J-FLNG-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 5J | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436061 | N/A 5J-FLNG-15/16-1/4X1/8KW | N/A 15/16 in | N/A 5J | N/A 1/4 x 1/8 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436057 | N/A 5J-FLNG-1/2-1/8X1/16KW | N/A 1/2 in | N/A 5J | N/A 1/8 x 1/16 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436059 | N/A 5J-FLNG-3/4-3/16X3/32KW | N/A 3/4 in | N/A 5J | N/A 3/16 x 3/32 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436058 | N/A 5J-FLNG-5/8-3/16X3/32KW | N/A 5/8 in | N/A 5J | N/A 3/16 x 3/32 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436060 | N/A 5J-FLNG-7/8-3/16X3/32KW | N/A 7/8 in | N/A 5J | N/A 3/16 x 3/32 in | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm |
N/A ![]() |
68514436082 | N/A 6J-FLNG-1"-1/4X1/8KW | N/A 1 in | N/A 6J | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm |
N/A ![]() |
68514436083 | N/A 6J-FLNG-1-1/16-1/4X1/8KW | N/A 1 1/16 in | N/A 6J | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm |
N/A ![]() |
68514436086 | N/A 6J-FLNG-1-1/4-1/4X1/8KW | N/A 1 1/4 in | N/A 6J | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm |
N/A ![]() |
68514436084 | N/A 6J-FLNG-1-1/8-1/4X1/8KW | N/A 1 1/8 in | N/A 6J | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm |
N/A ![]() |
68514436085 | N/A 6J-FLNG-1-3/16-1/4X1/8KW | N/A 1 3/16 in | N/A 6J | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm |
N/A ![]() |
68514436081 | N/A 6J-FLNG-15/16-1/4X1/8KW | N/A 15/16 in | N/A 6J | N/A 1/4 x 1/8 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm |
N/A ![]() |
68514436079 | N/A 6J-FLNG-3/4-3/16X3/32KW | N/A 3/4 in | N/A 6J | N/A 3/16 x 3/32 in | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm |
N/A ![]() |