Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514436114 | N/A 3J-FLNG-1/2-NKW | N/A 1/2 in | N/A 3J | N/A No Keyway | N/A 2.062 in52.37 mm | N/A 1.500 in38.10 mm | N/A 0.810 in20.57 mm | N/A |
| 68514436046 | N/A 3J-FLNG-3/8-NKW | N/A 3/8 in | N/A 3J | N/A No Keyway | N/A 2.062 in52.37 mm | N/A 1.500 in38.10 mm | N/A 0.810 in20.57 mm |
N/A
|
| 68514436115 | N/A 4J-FLNG-1/2-NKW | N/A 1/2 in | N/A 4J | N/A No Keyway | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm |
N/A
|
| 68514436347 | N/A 5J-FLNG-1/2-NKW | N/A 1/2 in | N/A 5J | N/A No Keyway | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.060 in26.92 mm | N/A |
| 68514436351 | N/A 6J-FLNG-5/8-NKW | N/A 5/8 in | N/A 6J | N/A No Keyway | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.310 in33.27 mm | N/A |