Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514441485 | N/A 3J-FLNG-9MMH7-NKW | N/A 9.00 mm | N/A 3J | N/A No Keyway | N/A 2.062 in52.37 mm | N/A 1.500 in38.10 mm | N/A 0.810 in20.57 mm | N/A |
| 68514441499 | N/A 4J-FLNG-12MMH7-NKW | N/A 12.00 mm | N/A 4J | N/A No Keyway | N/A 2.460 in62.48 mm | N/A 1.630 in41.40 mm | N/A 0.880 in22.35 mm | N/A |