Print Back
  • S flanges are made of high strength cast iron and are bored-to- size for a slip fit on standard shafts.
  • S flanges are easy to install, are readily available from stock in a wide range of popular bore sizes, and are supplied with two set screws at 90°.
  • The S Type coupling consists of two flanges and one sleeve.
S-Flex S Type Flanges w/o Keyway - Imperial
S-Flex S Type Flanges w/o Keyway - Imperial-2
Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Coupling Size

Keyway Size (W x D)

Outside Diameter

Dimension HD

Dimension L

CAD

68514436073 N/A 5S-FLNG-1"-1/4X1/8KW N/A 1 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436074 N/A 5S-FLNG-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436077 N/A 5S-FLNG-1-1/4-1/4X1/16KW-SP KW N/A 1 1/4 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436075 N/A 5S-FLNG-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436076 N/A 5S-FLNG-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436072 N/A 5S-FLNG-15/16-1/4X1/8KW N/A 15/16 in N/A 5S N/A 1/4 x 1/8 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436067 N/A 5S-FLNG-1/2-1/8X1/16KW N/A 1/2 in N/A 5S N/A 1/8 x 1/16 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436070 N/A 5S-FLNG-13/16-3/16X3/32KW N/A 13/16 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436069 N/A 5S-FLNG-3/4-3/16X3/32KW N/A 3/4 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436068 N/A 5S-FLNG-5/8-3/16X3/32KW N/A 5/8 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436071 N/A 5S-FLNG-7/8-3/16X3/32KW N/A 7/8 in N/A 5S N/A 3/16 x 3/32 in N/A 3.250 in82.55 mm N/A 1.880 in47.75 mm N/A 1.34 in34.04 mm N/A CAD
68514436097 N/A 6S-FLNG-1"-1/4X1/8KW N/A 1 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436098 N/A 6S-FLNG-1-1/16-1/4X1/8KW N/A 1 1/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436101 N/A 6S-FLNG-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436099 N/A 6S-FLNG-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436100 N/A 6S-FLNG-1-3/16-1/4X1/8KW N/A 1 3/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436096 N/A 6S-FLNG-15/16-1/4X1/8KW N/A 15/16 in N/A 6S N/A 1/4 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436094 N/A 6S-FLNG-3/4-3/16X3/32KW N/A 3/4 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436093 N/A 6S-FLNG-5/8-3/16X3/32KW N/A 5/8 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436095 N/A 6S-FLNG-7/8-3/16X3/32KW N/A 7/8 in N/A 6S N/A 3/16 x 3/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436105 N/A 6S-FLNG-1-1/2-3/8X1/8KW-SP KW N/A 1 1/2 in N/A 6S N/A 3/8 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436106 N/A 6S-FLNG-1-5/8-3/8X1/8KW-SP KW N/A 1 5/8 in N/A 6S N/A 3/8 x 1/8 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436107 N/A 6S-FLNG-1-3/4-3/8X1/16KW-SP KW N/A 1 3/4 in N/A 6S N/A 3/8 x 3/16 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436104 N/A 6S-FLNG-1-7/16-3/8X3/16KW N/A 1 7/16 in N/A 6S N/A 3/8 x 3/16 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
68514436103 N/A 6S-FLNG-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 6S N/A 5/16 x 5/32 in N/A 4.000 in101.60 mm N/A 2.500 in63.50 mm N/A 1.640 in41.66 mm N/A CAD
Unit of Measure
1 2 3 4 5 »