Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Outside Diameter |
Dimension FL |
Dimension HD |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514436349 | N/A 5S-FLNG-1/2-NKW | N/A 1/2 in | N/A 5S | N/A No Keyway | N/A 3.250 in82.55 mm | N/A 0.590 in14.99 mm | N/A 1.880 in47.75 mm |
N/A |
| 68514436353 | N/A 6S-FLNG-5/8-NKW | N/A 5/8 in | N/A 6S | N/A No Keyway | N/A 4.000 in101.60 mm | N/A 0.780 in19.81 mm | N/A 2.500 in63.50 mm |
N/A |
| 68514436355 | N/A 7S-FLNG-5/8-NKW | N/A 5/8 in | N/A 7S | N/A No Keyway | N/A 4.625 in117.48 mm | N/A 0.780 in19.81 mm | N/A 2.810 in71.37 mm |
N/A |
| 68514436357 | N/A 8S-FLNG-3/4-NKW | N/A 3/4 in | N/A 8S | N/A No Keyway | N/A 5.450 in138.43 mm | N/A 0.880 in22.35 mm | N/A 3.250 in82.55 mm |
N/A |
| 68514436359 | N/A 9S-FLNG-7/8-NKW | N/A 7/8 in | N/A 9S | N/A No Keyway | N/A 6.350 in161.29 mm | N/A 1.030 in26.16 mm | N/A 3.630 in92.20 mm |
N/A |
| 68514436361 | N/A 10S-FLNG-1-1/8-NKW | N/A 1 1/8 in | N/A 10S | N/A No Keyway | N/A 7.500 in190.50 mm | N/A 1.220 in30.99 mm | N/A 4.380 in111.25 mm |
N/A |
| 68514436365 | N/A 11S-FLNG-1-1/4-NKW | N/A 1 1/4 in | N/A 11S | N/A No Keyway | N/A 9.625 in244.48 mm | N/A 1.500 in38.10 mm | N/A 5.250 in133.35 mm |
N/A |
| 68514436367 | N/A 12S-FLNG-1-1/2-NKW | N/A 1 1/2 in | N/A 12S | N/A No Keyway | N/A 10.000 in254.00 mm | N/A 1.690 in42.93 mm | N/A 5.750 in146.05 mm | N/A |