Part Number |
Description |
Bore Size |
Coupling Size |
Thread (Dimension T) |
Outside Diameter |
Dimension HD |
Dimension L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514462569 | N/A 5S-FLNG-1/2-RSB-NKW-NSS HOLE | N/A 1/2 in | N/A 5S | N/A No Setscrew | N/A 3.250 in82.55 mm | N/A 1.880 in47.75 mm | N/A 1.34 in34.04 mm |
N/A |
| 68514462571 | N/A 6S-FLNG-5/8-RSB-NKW-NSS HOLE | N/A 5/8 in | N/A 6S | N/A No Setscrew | N/A 4.000 in101.60 mm | N/A 2.500 in63.50 mm | N/A 1.640 in41.66 mm |
N/A |
| 68514462572 | N/A 7S-FLNG-5/8-RSB-NKW-NSS HOLE | N/A 5/8 in | N/A 7S | N/A No Setscrew | N/A 4.625 in117.48 mm | N/A 2.810 in71.37 mm | N/A 1.840 in46.74 mm |
N/A |
| 68514462573 | N/A 8S-FLNG-3/4-RSB-NKW-NSS HOLE | N/A 3/4 in | N/A 8S | N/A No Setscrew | N/A 5.450 in138.43 mm | N/A 3.250 in82.55 mm | N/A 2.100 in53.34 mm |
N/A |
| 68514462574 | N/A 9S-FLNG-7/8-RSB-NKW-NSS HOLE | N/A 7/8 in | N/A 9S | N/A No Setscrew | N/A 6.350 in161.29 mm | N/A 3.630 in92.20 mm | N/A 2.410 in61.21 mm | N/A |
| 68514462575 | N/A 10S-FLNG-1-1/8-RSB-NKW-NSS HOLE | N/A 1 1/8 in | N/A 10S | N/A No Setscrew | N/A 7.500 in190.50 mm | N/A 4.380 in111.25 mm | N/A 2.700 in68.58 mm |
N/A |
| 68514462576 | N/A 11S-FLNG-1-1/8-NKW | N/A 1 1/8 in | N/A 11S | N/A No Setscrew | N/A 9.625 in244.48 mm | N/A 5.250 in133.35 mm | N/A 3.440 in87.38 mm |
N/A |
| 68514462577 | N/A 12S-FLNG-1-1/2-RSB-NKW-NSS HOLE | N/A 1 1/2 in | N/A 12S | N/A No Setscrew | N/A 10.000 in254.00 mm | N/A 5.750 in146.05 mm | N/A 4.000 in101.60 mm |
N/A |
| 68514435441 | N/A 13S-FLNG-2"-RSB-NKW-2SS90 | N/A 2 in | N/A 13S | N/A 5/8-11 | N/A 11.750 in298.45 mm | N/A 6.750 in171.45 mm | N/A 4.380 in111.25 mm |
N/A |
| 68514435445 | N/A 14S-FLNG-2"-RSB-NKW-2SS90 | N/A 2 in | N/A 14S | N/A 5/8-11 | N/A 13.875 in352.43 mm | N/A 7.500 in190.50 mm | N/A 4.500 in114.30 mm |
N/A |
| 68514435448 | N/A 16S-FLNG-3"-RSB-NKW-2SS90 | N/A 2 in | N/A 16S | N/A 5/8-11 | N/A 18.875 in479.43 mm | N/A 8.000 in203.20 mm | N/A 6.000 in152.40 mm |
N/A |