Part Number |
Description |
Flange # |
SC Hub # |
Outside Diameter |
Dimension HD |
Dimension L |
For Required Shaft Separation |
|---|---|---|---|---|---|---|---|
| 68514436524 | N/A 5SC35-SPCR FLNG | N/A 5SC35 | N/A 5SCH | N/A 3.250 in82.55 mm | N/A 0.800 in20.32 mm | N/A 1.690 in42.93 mm | N/A 3.5 in |
| 68514436526 | N/A 6SC35-SPCR FLNG | N/A 6SC35 | N/A 6SCH | N/A 4.000 in101.60 mm | N/A 0.590 in14.99 mm | N/A 1.630 in41.40 mm | N/A 3.5 in |
| 68514436528 | N/A 6SC44-SPCR FLNG | N/A 6SC44 | N/A 6SCH | N/A 4.000 in101.60 mm | N/A 1.030 in26.16 mm | N/A 2.060 in52.32 mm | N/A 4.375 in |
| 68514436530 | N/A 6SC50-SPCR FLNG | N/A 6SC50 | N/A 6SCH | N/A 4.000 in101.60 mm | N/A 1.340 in34.04 mm | N/A 2.380 in60.45 mm | N/A 5 in |
| 68514436532 | N/A 7SC35-SPCR FLNG | N/A 7SC35 | N/A 7SCH | N/A 4.625 in117.48 mm | N/A 0.470 in11.94 mm | N/A 1.630 in41.40 mm | N/A 3.5 in |
| 68514436534 | N/A 7SC44-SPCR FLNG | N/A 7SC44 | N/A 7SCH | N/A 4.625 in117.48 mm | N/A 0.910 in23.11 mm | N/A 2.060 in52.32 mm | N/A 4.375 in |
| 68514436536 | N/A 7SC50-SPCR FLNG | N/A 7SC50 | N/A 7SCH | N/A 4.625 in117.48 mm | N/A 1.220 in30.99 mm | N/A 2.380 in60.45 mm | N/A 5 in |
| 68514436538 | N/A 8SC35-SPCR FLNG | N/A 8SC35 | N/A 8SCH | N/A 5.450 in138.43 mm | N/A 0.280 in7.11 mm | N/A 1.630 in41.40 mm | N/A 3.5 in |
| 68514436542 | N/A 8SC44-SPCR FLNG | N/A 8SC44 | N/A 8SCH | N/A 5.450 in138.43 mm | N/A 0.720 in18.29 mm | N/A 2.060 in52.32 mm | N/A 4.375 in |
| 68514436544 | N/A 8SC50-SPCR FLNG | N/A 8SC50 | N/A 8SCH | N/A 5.450 in138.43 mm | N/A 1.030 in26.16 mm | N/A 2.380 in60.45 mm | N/A 5 in |
| 68514436548 | N/A 9SC35-SPCR FLNG | N/A 9SC35 | N/A 9SCH(HS) | N/A 6.350 in161.29 mm | N/A 0.060 in1.52 mm | N/A 1.690 in42.93 mm | N/A 3.5 in |
| 68514436550 | N/A 9SC44-SPCR FLNG | N/A 9SC44 | N/A 9SCH(HS) | N/A 6.350 in161.29 mm | N/A 0.440 in11.18 mm | N/A 2.060 in52.32 mm | N/A 4.375 in |
| 68514436552 | N/A 9SC50-SPCR FLNG | N/A 9SC50 | N/A 9SCH(HS) | N/A 6.350 in161.29 mm | N/A 0.750 in19.05 mm | N/A 2.380 in60.45 mm | N/A 5 in |
| 68514436560 | N/A 10SC48-SPCR FLNG | N/A 10SC48 | N/A 10SCH(HS) | N/A 7.500 in190.50 mm | N/A 0.340 in8.64 mm | N/A 2.250 in57.15 mm | N/A 4.750 in |
| 68514436562 | N/A 10SC50-SPCR FLNG | N/A 10SC50 | N/A 10SCH(HS) | N/A 7.500 in190.50 mm | N/A 0.470 in11.94 mm | N/A 2.380 in60.45 mm | N/A 5 in |
| 68514436570 | N/A 11SC48-SPCR FLNG | N/A 11SC48 | N/A 11SCH(HS) | N/A 8.625 in219.08 mm | N/A 0.030 in0.76 mm | N/A 1.500 in38.10 mm | N/A 4.750 in |
| 68514436572 | N/A 11SC50-SPCR FLNG | N/A 11SC50 | N/A 11SCH(HS) | N/A 8.625 in219.08 mm | N/A 0.060 in1.52 mm | N/A 1.560 in39.62 mm | N/A 5 in |
| 68514436582 | N/A 12SC70-14-SPCR FLNG | N/A 12SC70-14 | N/A 14SCH | N/A 10.000 in254.00 mm | N/A 0.660 in16.76 mm | N/A 2.470 in62.74 mm | N/A 7 in |
| 68514436584 | N/A 12SC78-SPCR FLNG | N/A 12SC78 | N/A 12SCH(HS) | N/A 10.000 in254.00 mm | N/A 1.030 in26.16 mm | N/A 2.840 in72.14 mm | N/A 7.750 in |
| 68514436586 | N/A 12SC78-14-SPCR FLNG | N/A 12SC78-14 | N/A 14SCH | N/A 10.000 in254.00 mm | N/A 1.030 in26.16 mm | N/A 2.840 in72.14 mm | N/A 7.750 in |
| 68514436588 | N/A 12SC100-14-SPCR FLNG | N/A 12SC100-14 | N/A 14SCH | N/A 10.000 in254.00 mm | N/A 2.160 in54.86 mm | N/A 3.970 in100.84 mm | N/A 10.000 in |
| 68514436580 | N/A 12SC70-SPCR FLNG | N/A 12SC70 | N/A 12SCH(HS) | N/A 10.000 in254.00 mm | N/A 0.660 in16.76 mm | N/A 2.470 in62.74 mm | N/A 7 in |
| 68514454200 | N/A 13SC78-SPCR FLNG | N/A 13SC78 | N/A 13SCH(HS) | N/A 11.750 in298.45 mm | N/A 0.560 in14.22 mm | N/A 3.250 in82.55 mm | N/A 7.750 in |
| 68514454202 | N/A 14SC78-SPCR FLNG | N/A 14SC78 | N/A 14SCH | N/A 13.875 in352.43 mm | N/A 0.030 in0.76 mm | N/A 2.720 in69.09 mm | N/A 7.750 in |