Part Number |
Description |
Coupling Size |
Hub Diameter |
Outside Diameter |
Overall Length |
Bushing Required |
|---|---|---|---|---|---|---|
| 68514462264 | N/A 6TR-FLNG-TAPER-BSW-THREAD | N/A 6TR | N/A 2.810 in71.37 mm | N/A 4.000 in101.60 mm | N/A 4.00 in101.60 mm | N/A 1008 |
| 68514462268 | N/A 7TR-FLNG-TAPER-BSW-THREAD | N/A 7TR | N/A 2.810 in71.37 mm | N/A 4.620 in117.35 mm | N/A 3.940 in100.08 mm | N/A 1108 |
| 68514462272 | N/A 8TR-FLNG-TAPER-BSW-THREAD | N/A 8TR | N/A 3.250 in82.55 mm | N/A 5.450 in138.43 mm | N/A 5.00 in127.00 mm | N/A 1215/1210 |
| 68514462280 | N/A 10TR-FLNG-TAPER-BSW-THREAD | N/A 10TR | N/A 4.750 in120.65 mm | N/A 7.500 in190.50 mm | N/A 7 in177.80 mm | N/A 1615/1610 |
| 68514462284 | N/A 11TR-FLNG-TAPER-BSW-THREAD | N/A 11TR | N/A 5.630 in143.00 mm | N/A 8.630 in219.20 mm | N/A 8.000 in203.20 mm | N/A 2525 |
| 68514462288 | N/A 12TR-FLNG-TAPER-BSW-THREAD | N/A 12TR | N/A 5.750 in146.05 mm | N/A 10.000 in254.00 mm | N/A 8.250 in209.55 mm | N/A 2517 |
| 68514462292 | N/A 13TR-FLNG-TAPER-BSW-THREAD | N/A 13TR | N/A 6.750 in171.45 mm | N/A 11.750 in298.45 mm | N/A 9.250 in234.95 mm | N/A 3030 |
| 68514462296 | N/A 14TR-FLNG-TAPER-BSW-THREAD | N/A 14TR | N/A 7.500 in190.50 mm | N/A 13.880 in352.55 mm | N/A 9.880 in250.95 mm | N/A 3030 |
| 68514462266 | N/A 6TR-FLNG-TAPER STD UNC THREAD | N/A 6TR | N/A 2.810 in71.37 mm | N/A 4.000 in101.60 mm | N/A 4.00 in101.60 mm | N/A 1008 |
| 68514462270 | N/A 7TR-FLNG-TAPER STD UNC THREAD | N/A 7TR | N/A 2.810 in71.37 mm | N/A 4.620 in117.35 mm | N/A 3.940 in100.08 mm | N/A 1108 |
| 68514462274 | N/A 8TR-FLNG-TAPER STD UNC THREAD | N/A 8TR | N/A 3.250 in82.55 mm | N/A 5.450 in138.43 mm | N/A 5.00 in127.00 mm | N/A 1215/1210 |
| 68514462282 | N/A 10TR-FLNG-TAPER STD UNC THREAD | N/A 10TR | N/A 4.750 in120.65 mm | N/A 7.500 in190.50 mm | N/A 7 in177.80 mm | N/A 1615/1610 |
| 68514462286 | N/A 11TR-FLNG-TAPER STD UNC THREAD | N/A 11TR | N/A 5.630 in143.00 mm | N/A 8.630 in219.20 mm | N/A 8.000 in203.20 mm | N/A 2525 |
| 68514462290 | N/A 12TR-FLNG-TAPER STD UNC THREAD | N/A 12TR | N/A 5.750 in146.05 mm | N/A 10.000 in254.00 mm | N/A 8.250 in209.55 mm | N/A 2517 |
| 68514462294 | N/A 13TR-FLNG-TAPER STD UNC THREAD | N/A 13TR | N/A 6.750 in171.45 mm | N/A 11.750 in298.45 mm | N/A 9.250 in234.95 mm | N/A 3030 |
| 68514462298 | N/A 14TR-FLNG-TAPER STD UNC THREAD | N/A 14TR | N/A 7.500 in190.50 mm | N/A 13.880 in352.55 mm | N/A 9.880 in250.95 mm | N/A 3030 |