Part Number |
Description |
Rough Stock Bore |
Max. Bore (Dimensions ID1/ID2) |
Length thru Bore |
Outside Diameter |
Overall Length |
Rated Torque for 1.0 SF |
Max. Shock Load |
|---|---|---|---|---|---|---|---|---|
| 68514422079 | N/A SAGA-11-HUB-5/8 RSB-NKW-NSS | N/A 5/8 in | N/A 1.188 in30.00 mm | N/A 1.500 in | N/A 3.560 in | N/A 4.560 in | N/A 350.00 in·lb | N/A 1000.00 in·lb |
| 68514422111 | N/A SAGA-13-HUB-3/4 RSB-NKW-NSS | N/A 3/4 in | N/A 1.375 in35.00 mm | N/A 1.75 in | N/A 4.280 in | N/A 5.220 in | N/A 600.00 in·lb | N/A 1800.00 in·lb |
| 68514422124 | N/A SAGA-15-HUB-7/8 RSB-NKW-NSS | N/A 7/8 in | N/A 1.875 in48.00 mm | N/A 2.130 in | N/A 5.090 in | N/A 6.410 in | N/A 1000.00 in·lb | N/A 3000.00 in·lb |
| 68514422154 | N/A SAGA-18-HUB-1" RSB-NKW-NSS | N/A 1 in | N/A 2.225 in57.00 mm | N/A 2.500 in | N/A 6.280 in | N/A 7.440 in | N/A 2000.00 in·lb | N/A 6000.00 in·lb |
| 68514422197 | N/A SAGA-22-HUB-1" RSB-NKW-NSS | N/A 1 in | N/A 2.500 in64.00 mm | N/A 3.000 in | N/A 7.310 in | N/A 8.690 in | N/A 3000.00 in·lb | N/A 9000.00 in·lb |
| 68514422259 | N/A SAGA-26-HUB-1-1/2 RSB-NKW-NSS | N/A 1 1/2 in | N/A 2.875 in73 mm | N/A 3.380 in | N/A 8.630 in | N/A 9.880 in | N/A 5000.00 in·lb | N/A 15000.00 in·lb |
| 68514422312 | N/A SAGA-30-HUB-1-5/8 RSB-NKW-NSS | N/A 1 5/8 in | N/A 3.375 in86.00 mm | N/A 3.88 in | N/A 9.630 in | N/A 11.380 in | N/A 7000.00 in·lb | N/A 21000.00 in·lb |
| 68514422352 | N/A SAGA-34-HUB-2-1/8 RSB-NKW-NSS | N/A 2 1/8 in | N/A 4.000 in102 mm | N/A 4.340 in | N/A 11.090 in | N/A 12.660 in | N/A 12000.00 in·lb | N/A 36000.00 in·lb |