Part Number |
Description |
Bolt Size |
Outside Diameter |
Rated Torque at 1.0 SF |
Max. Shock Load |
|---|---|---|---|---|---|
| 68514422072 | N/A SAGA-11-DONUT-W/HDWR | N/A 5/16-18 x 1-3/4 | N/A 3.560 in | N/A 350.00 in·lb | N/A 1000.00 in·lb |
| 68514422106 | N/A SAGA-13-DONUT-W/HDWR | N/A 3/8-16 x 2 | N/A 4.280 in | N/A 600.00 in·lb | N/A 1800.00 in·lb |
| 68514422119 | N/A SAGA-15-DONUT-W/HDWR | N/A 3/8-16 x 2-1/2 | N/A 5.090 in | N/A 1000.00 in·lb | N/A 3000.00 in·lb |
| 68514422149 | N/A SAGA-18-DONUT-W/HDWR | N/A 1/2-13 x 3 | N/A 6.280 in | N/A 2000.00 in·lb | N/A 6000.00 in·lb |
| 68514422190 | N/A SAGA-22-DONUT-W/HDWR | N/A 5/8-11 x 3-1/4 | N/A 7.310 in | N/A 3000.00 in·lb | N/A 9000.00 in·lb |
| 68514422253 | N/A SAGA-26-DONUT-W/HDWR | N/A 3/4-10 x 4 | N/A 8.630 in | N/A 5000.00 in·lb | N/A 15000.00 in·lb |
| 68514422304 | N/A SAGA-30-DONUT-W/HDWR | N/A 3/4-10 x 4-1/2 | N/A 9.630 in | N/A 7000.00 in·lb | N/A 21000.00 in·lb |
| 68514422346 | N/A SAGA-34-DONUT-W/HDWR | N/A 3/4-10 x 4-1/2 | N/A 11.090 in | N/A 12000.00 in·lb | N/A 36000.00 in·lb |