Part Number |
Description |
Bolt Size |
Coupling Size |
|---|---|---|---|
| 68514422074 | N/A SAGA-11-BOLTS/WASHERS-SET OF 6 | N/A 5/16-18 x 1-3/4 | N/A S11 |
| 68514422108 | N/A SAGA-13-BOLTS/WASHERS-SET OF 6 | N/A 3/8-16 x 2 | N/A S13 |
| 68514422121 | N/A SAGA-15-BOLTS/WASHERS-SET OF 6 | N/A 3/8-16 x 2-1/2 | N/A S15 |
| 68514422151 | N/A SAGA-18-BOLTS/WASHERS-SET OF 6 | N/A 1/2-13 x 3 | N/A S18 |
| 68514422193 | N/A SAGA-22-BOLTS/WASHERS-SET OF 6 | N/A 5/8-11 x 3-1/4 | N/A S22 |
| 68514422256 | N/A SAGA-26-BOLTS/WASHERS-SET OF 6 | N/A 3/4-10 x 4 | N/A S26 |
| 68514422307 | N/A SAGA-30-BOLTS/WASHERS-SET OF 6 | N/A 3/4-10 x 4-1/2 | N/A S30 |
| 68514422349 | N/A SAGA-34-BOLTS/WASHERS-SET OF 8 | N/A 3/4-10 x 4-1/2 | N/A S34 |