Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
---|---|---|---|---|---|---|
LER 213 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.814 in | N/A 6.888 in | N/A 1.25 in |
N/A ![]() |
LER 136 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.875 in | N/A 6.608 in | N/A 1 in |
N/A ![]() |
LER 139 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.876 in | N/A 6.888 in | N/A 1 in |
N/A ![]() |
LER 214 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.876 in | N/A 6.888 in | N/A 1.25 in |
N/A ![]() |
LER 137 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.9375 in | N/A 6.608 in | N/A 1 in |
N/A ![]() |
LER 140 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.939 in | N/A 6.888 in | N/A 1 in |
N/A ![]() |
LER 215 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 5.939 in | N/A 6.888 in | N/A 1.25 in |
N/A ![]() |
LER 141 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.001 in | N/A 6.888 in | N/A 1 in |
N/A ![]() |
LER 216 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.001 in | N/A 6.888 in | N/A 1.25 in |
N/A ![]() |
LER 142 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.064 in | N/A 6.888 in | N/A 1 in |
N/A ![]() |
LER 217 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.064 in | N/A 6.888 in | N/A 1.25 in |
N/A ![]() |
LER 143 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.1875 in | N/A 7.013 in | N/A 1 in |
N/A ![]() |
LER 144 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.251 in | N/A 7.013 in | N/A 1 in |
N/A ![]() |
LER 145 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.3125 in | N/A 7.013 in | N/A 1 in |
N/A ![]() |
LER 146 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.3125 in | N/A 7.325 in | N/A 1 in |
N/A ![]() |
LER 218 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.3125 in | N/A 7.325 in | N/A 1.25 in |
N/A ![]() |
LER 147 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.375 in | N/A 7.325 in | N/A 1 in |
N/A ![]() |
LER 219 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.375 in | N/A 7.325 in | N/A 1.25 in |
N/A ![]() |
LER 148 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.4375 in | N/A 7.325 in | N/A 1 in |
N/A ![]() |
LER 220 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.4375 in | N/A 7.325 in | N/A 1.25 in |
N/A ![]() |
LER 149 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.5 in | N/A 7.325 in | N/A 1 in |
N/A ![]() |
LER 221 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.5 in | N/A 7.325 in | N/A 1.25 in |
N/A ![]() |
LER 150 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.5625 in | N/A 7.388 in | N/A 1 in |
N/A ![]() |
LER 151 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.625 in | N/A 7.388 in | N/A 1 in |
N/A ![]() |
LER 152 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 6.6875 in | N/A 7.388 in | N/A 1 in |
N/A ![]() |