Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 6 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 0.75 in | N/A 1.2000 in | N/A 0.5 in |
N/A
|
| LER 7 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 0.8125 in | N/A 1.2000 in | N/A 0.5 in |
N/A
|
| LER 8 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 0.875 in | N/A 1.2000 in | N/A 0.5 in |
N/A
|
| LER 9 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 0.875 in | N/A 1.388 in | N/A 0.5 in |
N/A
|
| LER 10 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 0.9375 in | N/A 1.388 in | N/A 0.5 in |
N/A
|
| LER 11 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1 in | N/A 1.388 in | N/A 0.5 in |
N/A
|
| LER 12 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.0625 in | N/A 1.388 in | N/A 0.5 in |
N/A
|
| LER 13 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.125 in | N/A 1.575 in | N/A 0.5 in |
N/A
|
| LER 14 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.1875 in | N/A 1.575 in | N/A 0.5 in |
N/A
|
| LER 15 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.25 in | N/A 1.575 in | N/A 0.5 in |
N/A
|
| LER 16 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.375 in | N/A 1.825 in | N/A 0.5 in |
N/A
|
| LER 17 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.4375 in | N/A 1.825 in | N/A 0.5 in |
N/A
|
| LER 18 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.5 in | N/A 1.825 in | N/A 0.5 in |
N/A
|
| LER 19 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.625 in | N/A 2.075 in | N/A 0.5 in |
N/A
|
| LER 20 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.6875 in | N/A 2.075 in | N/A 0.5 in |
N/A
|
| LER 21 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.75 in | N/A 2.075 in | N/A 0.5 in |
N/A
|
| LER 22 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.8125 in | N/A 2.325 in | N/A 0.5 in |
N/A
|
| LER 23 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.875 in | N/A 2.325 in | N/A 0.5 in |
N/A
|
| LER 24 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 1.9375 in | N/A 2.325 in | N/A 0.5 in |
N/A
|
| LER 25 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2 in | N/A 2.325 in | N/A 0.5 in |
N/A
|
| LER 26 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2 in | N/A 2.575 in | N/A 0.5 in |
N/A
|
| LER 27 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.0625 in | N/A 2.575 in | N/A 0.5 in |
N/A
|
| LER 28 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.125 in | N/A 2.575 in | N/A 0.5 in |
N/A
|
| LER 31 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.125 in | N/A 2.69 in | N/A 0.688 in |
N/A
|
| LER 29 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 2.1875 in | N/A 2.575 in | N/A 0.5 in |
N/A
|