Part Number |
Seal Type |
Material |
Inside Diameter |
Outer Diameter |
Overall Width |
CAD |
|---|---|---|---|---|---|---|
| LER 247 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.5 in | N/A 10.553 in | N/A 1.25 in |
N/A
|
| LER 178 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.5 in | N/A 10.553 in | N/A 1 in |
N/A
|
| LER 248 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.5625 in | N/A 10.553 in | N/A 1.25 in |
N/A
|
| LER 179 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.5625 in | N/A 10.553 in | N/A 1 in |
N/A
|
| LER 249 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.625 in | N/A 10.553 in | N/A 1.25 in |
N/A
|
| LER 180 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.625 in | N/A 10.553 in | N/A 1 in |
N/A
|
| LER 250 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.6875 in | N/A 10.553 in | N/A 1.25 in |
N/A
|
| LER 181 | N/A Labyrinth-Triple ring seal | N/A Steel | N/A 9.6875 in | N/A 10.553 in | N/A 1 in |
N/A
|