Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 183 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.875 in N/A 3.63 in N/A 1 in N/A CAD
LER 53 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.9375 in N/A 3.565 in N/A 0.688 in N/A CAD
LER 59 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.9375 in N/A 3.63 in N/A 0.938 in N/A CAD
LER 184 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.9375 in N/A 3.63 in N/A 1 in N/A CAD
LER 54 N/A Labyrinth-Triple ring seal N/A Steel N/A 3 in N/A 3.565 in N/A 0.688 in N/A CAD
LER 60 N/A Labyrinth-Triple ring seal N/A Steel N/A 3 in N/A 3.63 in N/A 0.938 in N/A CAD
LER 185 N/A Labyrinth-Triple ring seal N/A Steel N/A 3 in N/A 3.63 in N/A 1 in N/A CAD
LER 55 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.0625 in N/A 3.565 in N/A 0.688 in N/A CAD
LER 61 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.0625 in N/A 3.815 in N/A 0.688 in N/A CAD
LER 67 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.0625 in N/A 4.005 in N/A 0.938 in N/A CAD
LER 186 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.0625 in N/A 4.005 in N/A 1 in N/A CAD
LER 56 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.125 in N/A 3.565 in N/A 0.688 in N/A CAD
LER 62 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.125 in N/A 3.815 in N/A 0.688 in N/A CAD
LER 68 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.125 in N/A 4.005 in N/A 0.938 in N/A CAD
LER 187 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.125 in N/A 4.005 in N/A 1 in N/A CAD
LER 63 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.1875 in N/A 3.815 in N/A 0.688 in N/A CAD
LER 69 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.1875 in N/A 4.005 in N/A 0.938 in N/A CAD
LER 188 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.1875 in N/A 4.005 in N/A 1 in N/A CAD
LER 64 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.25 in N/A 3.815 in N/A 0.688 in N/A CAD
LER 70 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.25 in N/A 4.005 in N/A 0.938 in N/A CAD
LER 189 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.25 in N/A 4.005 in N/A 1 in N/A CAD
LER 65 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.3125 in N/A 3.815 in N/A 0.688 in N/A CAD
LER 71 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.3125 in N/A 4.005 in N/A 0.938 in N/A CAD
LER 73 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.3125 in N/A 4.193 in N/A 0.938 in N/A CAD
LER 190 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.3125 in N/A 4.005 in N/A 1 in N/A CAD
Unit of Measure
1 2 3 4 5 »