Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
1 2 3 4 5 

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 213 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.814 in N/A 6.888 in N/A 1.25 in N/A CAD Icon (for items table)
LER 136 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.875 in N/A 6.608 in N/A 1 in N/A CAD Icon (for items table)
LER 139 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.876 in N/A 6.888 in N/A 1 in N/A CAD Icon (for items table)
LER 214 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.876 in N/A 6.888 in N/A 1.25 in N/A CAD Icon (for items table)
LER 137 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.9375 in N/A 6.608 in N/A 1 in N/A CAD Icon (for items table)
LER 140 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.939 in N/A 6.888 in N/A 1 in N/A CAD Icon (for items table)
LER 215 N/A Labyrinth-Triple ring seal N/A Steel N/A 5.939 in N/A 6.888 in N/A 1.25 in N/A CAD Icon (for items table)
LER 141 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.001 in N/A 6.888 in N/A 1 in N/A CAD Icon (for items table)
LER 216 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.001 in N/A 6.888 in N/A 1.25 in N/A CAD Icon (for items table)
LER 142 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.064 in N/A 6.888 in N/A 1 in N/A CAD Icon (for items table)
LER 217 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.064 in N/A 6.888 in N/A 1.25 in N/A CAD Icon (for items table)
LER 143 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.1875 in N/A 7.013 in N/A 1 in N/A CAD Icon (for items table)
LER 144 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.251 in N/A 7.013 in N/A 1 in N/A CAD Icon (for items table)
LER 145 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.3125 in N/A 7.013 in N/A 1 in N/A CAD Icon (for items table)
LER 146 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.3125 in N/A 7.325 in N/A 1 in N/A CAD Icon (for items table)
LER 218 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.3125 in N/A 7.325 in N/A 1.25 in N/A CAD Icon (for items table)
LER 147 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.375 in N/A 7.325 in N/A 1 in N/A CAD Icon (for items table)
LER 219 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.375 in N/A 7.325 in N/A 1.25 in N/A CAD Icon (for items table)
LER 148 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.4375 in N/A 7.325 in N/A 1 in N/A CAD Icon (for items table)
LER 220 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.4375 in N/A 7.325 in N/A 1.25 in N/A CAD Icon (for items table)
LER 149 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.5 in N/A 7.325 in N/A 1 in N/A CAD Icon (for items table)
LER 221 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.5 in N/A 7.325 in N/A 1.25 in N/A CAD Icon (for items table)
LER 150 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.5625 in N/A 7.388 in N/A 1 in N/A CAD Icon (for items table)
LER 151 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.625 in N/A 7.388 in N/A 1 in N/A CAD Icon (for items table)
LER 152 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.6875 in N/A 7.388 in N/A 1 in N/A CAD Icon (for items table)
LER 153 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.8125 in N/A 7.908 in N/A 1 in N/A CAD Icon (for items table)
LER 222 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.8125 in N/A 7.908 in N/A 1.25 in N/A CAD Icon (for items table)
LER 154 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.875 in N/A 7.908 in N/A 1 in N/A CAD Icon (for items table)
LER 223 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.875 in N/A 7.908 in N/A 1.25 in N/A CAD Icon (for items table)
LER 155 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.9375 in N/A 7.908 in N/A 1 in N/A CAD Icon (for items table)
LER 224 N/A Labyrinth-Triple ring seal N/A Steel N/A 6.9375 in N/A 7.908 in N/A 1.25 in N/A CAD Icon (for items table)
LER 156 N/A Labyrinth-Triple ring seal N/A Steel N/A 7 in N/A 7.908 in N/A 1 in N/A CAD Icon (for items table)
LER 225 N/A Labyrinth-Triple ring seal N/A Steel N/A 7 in N/A 7.908 in N/A 1.25 in N/A CAD Icon (for items table)
LER 157 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.0625 in N/A 7.908 in N/A 1 in N/A CAD Icon (for items table)
LER 226 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.0625 in N/A 7.908 in N/A 1.25 in N/A CAD Icon (for items table)
LER 227 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.125 in N/A 8.095 in N/A 1.25 in N/A CAD Icon (for items table)
LER 158 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.126 in N/A 8.095 in N/A 1 in N/A CAD Icon (for items table)
LER 228 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.1875 in N/A 8.095 in N/A 1.25 in N/A CAD Icon (for items table)
LER 159 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.1875 in N/A 8.095 in N/A 1 in N/A CAD Icon (for items table)
LER 229 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.25 in N/A 8.095 in N/A 1.25 in N/A CAD Icon (for items table)
LER 160 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.25 in N/A 8.095 in N/A 1 in N/A CAD Icon (for items table)
LER 161 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.4375 in N/A 8.47 in N/A 1 in N/A CAD Icon (for items table)
LER 230 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.4375 in N/A 8.47 in N/A 1.25 in N/A CAD Icon (for items table)
LER 162 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5 in N/A 8.47 in N/A 1 in N/A CAD Icon (for items table)
LER 231 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5 in N/A 8.47 in N/A 1.25 in N/A CAD Icon (for items table)
LER 163 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5625 in N/A 8.47 in N/A 1 in N/A CAD Icon (for items table)
LER 232 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.5625 in N/A 8.47 in N/A 1.25 in N/A CAD Icon (for items table)
LER 164 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.625 in N/A 8.47 in N/A 1 in N/A CAD Icon (for items table)
LER 233 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.625 in N/A 8.47 in N/A 1.25 in N/A CAD Icon (for items table)
LER 165 N/A Labyrinth-Triple ring seal N/A Steel N/A 7.8125 in N/A 8.865 in N/A 1 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5