COMPANY HEADER
Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 107 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.8125 in N/A 4.63 in N/A 1 in N/A CAD Icon (for items table)
LER 88 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.875 in N/A 4.44 in N/A 0.688 in N/A CAD Icon (for items table)
LER 92 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.875 in N/A 4.755 in N/A 0.938 in N/A CAD Icon (for items table)
LER 108 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.875 in N/A 4.63 in N/A 1 in N/A CAD Icon (for items table)
LER 89 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.9375 in N/A 4.44 in N/A 0.688 in N/A CAD Icon (for items table)
LER 93 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.9375 in N/A 4.755 in N/A 0.938 in N/A CAD Icon (for items table)
LER 109 N/A Labyrinth-Triple ring seal N/A Steel N/A 3.9375 in N/A 4.63 in N/A 1 in N/A CAD Icon (for items table)
LER 90 N/A Labyrinth-Triple ring seal N/A Steel N/A 4 in N/A 4.44 in N/A 0.688 in N/A CAD Icon (for items table)
LER 94 N/A Labyrinth-Triple ring seal N/A Steel N/A 4 in N/A 4.755 in N/A 0.938 in N/A CAD Icon (for items table)
LER 110 N/A Labyrinth-Triple ring seal N/A Steel N/A 4 in N/A 4.63 in N/A 1 in N/A CAD Icon (for items table)
LER 95 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.0625 in N/A 4.755 in N/A 0.938 in N/A CAD Icon (for items table)
LER 111 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.0625 in N/A 4.9 in N/A 1 in N/A CAD Icon (for items table)
LER 96 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.125 in N/A 4.755 in N/A 0.938 in N/A CAD Icon (for items table)
LER 112 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.125 in N/A 4.9 in N/A 1 in N/A CAD Icon (for items table)
LER 113 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.1875 in N/A 4.9 in N/A 1 in N/A CAD Icon (for items table)
LER 114 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.25 in N/A 4.9 in N/A 1 in N/A CAD Icon (for items table)
LER 201 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.25 in N/A 5.025 in N/A 0.938 in N/A CAD Icon (for items table)
LER 202 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.3125 in N/A 5.025 in N/A 0.938 in N/A CAD Icon (for items table)
LER 115 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.3125 in N/A 5.213 in N/A 1 in N/A CAD Icon (for items table)
LER 203 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.375 in N/A 5.025 in N/A 0.938 in N/A CAD Icon (for items table)
LER 116 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.375 in N/A 5.213 in N/A 1 in N/A CAD Icon (for items table)
LER 117 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.4375 in N/A 5.213 in N/A 1 in N/A CAD Icon (for items table)
LER 204 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.4375 in N/A 5.213 in N/A 0.938 in N/A CAD Icon (for items table)
LER 118 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.5 in N/A 5.213 in N/A 1 in N/A CAD Icon (for items table)
LER 205 N/A Labyrinth-Triple ring seal N/A Steel N/A 4.5 in N/A 5.213 in N/A 0.938 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »