COMPANY HEADER
Print Back
timken-SAF-labyrinth-seals-LER
LER_Seal_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Material

Inside Diameter

Outer Diameter

Overall Width

CAD

LER 6 N/A Labyrinth-Triple ring seal N/A Steel N/A 0.75 in N/A 1.2000 in N/A 0.5 in N/A CAD Icon (for items table)
LER 7 N/A Labyrinth-Triple ring seal N/A Steel N/A 0.8125 in N/A 1.2000 in N/A 0.5 in N/A CAD Icon (for items table)
LER 8 N/A Labyrinth-Triple ring seal N/A Steel N/A 0.875 in N/A 1.2000 in N/A 0.5 in N/A CAD Icon (for items table)
LER 9 N/A Labyrinth-Triple ring seal N/A Steel N/A 0.875 in N/A 1.388 in N/A 0.5 in N/A CAD Icon (for items table)
LER 10 N/A Labyrinth-Triple ring seal N/A Steel N/A 0.9375 in N/A 1.388 in N/A 0.5 in N/A CAD Icon (for items table)
LER 11 N/A Labyrinth-Triple ring seal N/A Steel N/A 1 in N/A 1.388 in N/A 0.5 in N/A CAD Icon (for items table)
LER 12 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.0625 in N/A 1.388 in N/A 0.5 in N/A CAD Icon (for items table)
LER 13 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.125 in N/A 1.575 in N/A 0.5 in N/A CAD Icon (for items table)
LER 14 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.1875 in N/A 1.575 in N/A 0.5 in N/A CAD Icon (for items table)
LER 15 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.25 in N/A 1.575 in N/A 0.5 in N/A CAD Icon (for items table)
LER 16 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.375 in N/A 1.825 in N/A 0.5 in N/A CAD Icon (for items table)
LER 17 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.4375 in N/A 1.825 in N/A 0.5 in N/A CAD Icon (for items table)
LER 18 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.5 in N/A 1.825 in N/A 0.5 in N/A CAD Icon (for items table)
LER 19 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.625 in N/A 2.075 in N/A 0.5 in N/A CAD Icon (for items table)
LER 20 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.6875 in N/A 2.075 in N/A 0.5 in N/A CAD Icon (for items table)
LER 21 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.75 in N/A 2.075 in N/A 0.5 in N/A CAD Icon (for items table)
LER 22 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.8125 in N/A 2.325 in N/A 0.5 in N/A CAD Icon (for items table)
LER 23 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.875 in N/A 2.325 in N/A 0.5 in N/A CAD Icon (for items table)
LER 24 N/A Labyrinth-Triple ring seal N/A Steel N/A 1.9375 in N/A 2.325 in N/A 0.5 in N/A CAD Icon (for items table)
LER 25 N/A Labyrinth-Triple ring seal N/A Steel N/A 2 in N/A 2.325 in N/A 0.5 in N/A CAD Icon (for items table)
LER 26 N/A Labyrinth-Triple ring seal N/A Steel N/A 2 in N/A 2.575 in N/A 0.5 in N/A CAD Icon (for items table)
LER 27 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.0625 in N/A 2.575 in N/A 0.5 in N/A CAD Icon (for items table)
LER 28 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.125 in N/A 2.575 in N/A 0.5 in N/A CAD Icon (for items table)
LER 31 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.125 in N/A 2.69 in N/A 0.688 in N/A CAD Icon (for items table)
LER 29 N/A Labyrinth-Triple ring seal N/A Steel N/A 2.1875 in N/A 2.575 in N/A 0.5 in N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »