Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
---|---|---|---|---|---|---|
LO609 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 74 mm | N/A 16 mm | N/A 40 mm |
N/A ![]() |
LO610 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 79 mm | N/A 16 mm | N/A 45 mm |
N/A ![]() |
LO611 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 84.000 mm | N/A 16 mm | N/A 50 mm |
N/A ![]() |
LO612 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 94 mm | N/A 16 mm | N/A 55 mm |
N/A ![]() |
LO613 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 99.5 mm | N/A 22 mm | N/A 60 mm |
N/A ![]() |
LO615 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 109 mm | N/A 22 mm | N/A 65 mm |
N/A ![]() |
LO616 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 139 mm | N/A 22 mm | N/A 70 mm |
N/A ![]() |
LO617 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 145.5 mm | N/A 22 mm | N/A 75 mm |
N/A ![]() |
LO619 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 155.5 mm | N/A 22 mm | N/A 85 mm |
N/A ![]() |
LO620 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 165.5 mm | N/A 22 mm | N/A 90 mm |
N/A ![]() |
LO3030 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 200.5 mm | N/A 27 mm | N/A 135 mm |
N/A ![]() |
LO205 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 43 mm | N/A 14 mm | N/A 30 mm |
N/A ![]() |
LO206 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 53 mm | N/A 14 mm | N/A 35 mm |
N/A ![]() |
LO207 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 63.000 mm | N/A 16 mm | N/A 45 mm |
N/A ![]() |
LO208 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 69 mm | N/A 16 mm | N/A 50 mm |
N/A ![]() |
LO209 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 74 mm | N/A 16 mm | N/A 55 mm |
N/A ![]() |
LO210 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 79 mm | N/A 16 mm | N/A 60 mm |
N/A ![]() |
LO211 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 84.000 mm | N/A 16 mm | N/A 65 mm |
N/A ![]() |
LO212 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 94 mm | N/A 16 mm | N/A 70 mm |
N/A ![]() |
LO213 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 99.5 mm | N/A 22 mm | N/A 75 mm |
N/A ![]() |
LO215 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 109 mm | N/A 22 mm | N/A 85 mm |
N/A ![]() |
LO216 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 114 mm | N/A 22 mm | N/A 90 mm |
N/A ![]() |
LO217 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 118 mm | N/A 22 mm | N/A 95 mm |
N/A ![]() |
LO218 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 126 mm | N/A 22 mm | N/A 100 mm |
N/A ![]() |
LO219 | N/A Labyrinth | N/A Steel + NBR/Viton O-ring | N/A 139 mm | N/A 22 mm | N/A 110 mm |
N/A ![]() |