Print Back
timken-SNT-labyrinth-seals-LO511
LO_Labyrinth_Seal_Dimensions
Unit of Measure
 1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO56/240 N/A Labyrinth N/A Steel + NBR O-ring N/A 295 mm N/A 42 mm N/A 240 mm N/A CAD
LO60 N/A Labyrinth N/A Steel + NBR O-ring N/A 315 mm N/A 42 mm N/A 280 mm N/A CAD
LO60/220 N/A Labyrinth N/A Steel + NBR O-ring N/A 315 mm N/A 42 mm N/A 220 mm N/A CAD
LO60/260 N/A Labyrinth N/A Steel + NBR O-ring N/A 315 mm N/A 42 mm N/A 260 mm N/A CAD
LO64 N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 300 mm N/A CAD
LO64/240 N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 240 mm N/A CAD
LO64/280 N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 280 mm N/A CAD
LO64/290 N/A Labyrinth N/A Steel + NBR O-ring N/A 335 mm N/A 42 mm N/A 290 mm N/A CAD
LO68 N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 320 mm N/A CAD
LO68/260 N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 260 mm N/A CAD
LO68/300 N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 300 mm N/A CAD
LO68/310 N/A Labyrinth N/A Steel + NBR O-ring N/A 355 mm N/A 42 mm N/A 310 mm N/A CAD
LO72 N/A Labyrinth N/A Steel + NBR O-ring N/A 375 mm N/A 42 mm N/A 340 mm N/A CAD
LO72/320 N/A Labyrinth N/A Steel + NBR O-ring N/A 375 mm N/A 42 mm N/A 320 mm N/A CAD
LO76 N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 360 mm N/A CAD
LO76/320 N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 320 mm N/A CAD
LO76/340 N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 340 mm N/A CAD
LO76/370 N/A Labyrinth N/A Steel + NBR O-ring N/A 395 mm N/A 42 mm N/A 370 mm N/A CAD
LO80 N/A Labyrinth N/A Steel + NBR O-ring N/A 415 mm N/A 42 mm N/A 380 mm N/A CAD
LO80/340 N/A Labyrinth N/A Steel + NBR O-ring N/A 415 mm N/A 42 mm N/A 340 mm N/A CAD
LO80/390 N/A Labyrinth N/A Steel + NBR O-ring N/A 415 mm N/A 42 mm N/A 390 mm N/A CAD
LO84 N/A Labyrinth N/A Steel + NBR O-ring N/A 435 mm N/A 42 mm N/A 400 mm N/A CAD
LO88 N/A Labyrinth N/A Steel + NBR O-ring N/A 455 mm N/A 42 mm N/A 410 mm N/A CAD
LO88/380 N/A Labyrinth N/A Steel + NBR O-ring N/A 455 mm N/A 42 mm N/A 380 mm N/A CAD
LO92 N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 430 mm N/A CAD
Unit of Measure
 1 2 3 4 5 »