Print Back
timken-SNT-labyrinth-seals-LO511
LO_Labyrinth_Seal_Dimensions
Unit of Measure
« 6 

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO92/360 N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 360 mm N/A CAD
LO92/400 N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 400 mm N/A CAD
LO92/410 N/A Labyrinth N/A Steel + NBR O-ring N/A 475 mm N/A 42 mm N/A 410 mm N/A CAD
LO96 N/A Labyrinth N/A Steel + NBR O-ring N/A 495 mm N/A 42 mm N/A 450 mm N/A CAD
LO96/400 N/A Labyrinth N/A Steel + NBR O-ring N/A 495 mm N/A 42 mm N/A 400 mm N/A CAD
LO96/410 N/A Labyrinth N/A Steel + NBR O-ring N/A 495 mm N/A 42 mm N/A 410 mm N/A CAD
LO30/500 N/A Labyrinth N/A Steel + NBR O-ring N/A 515 mm N/A 42 mm N/A 470 mm N/A CAD
LO30/530 N/A Labyrinth N/A Steel + NBR O-ring N/A 545 mm N/A 42 mm N/A 500 mm N/A CAD
LO30/530/510 N/A Labyrinth N/A Steel + NBR O-ring N/A 545 mm N/A 42 mm N/A 510 mm N/A CAD
LO30/560/520 N/A Labyrinth N/A Steel + NBR O-ring N/A 575 mm N/A 42 mm N/A 520 mm N/A CAD
LO30/560 N/A Labyrinth N/A Steel + NBR O-ring N/A 575 mm N/A 42 mm N/A 530 mm N/A CAD
LO30/600 N/A Labyrinth N/A Steel + NBR O-ring N/A 615 mm N/A 42 mm N/A 560 mm N/A CAD
Unit of Measure
« 6