COMPANY HEADER
Print Back
timken-SNT-labyrinth-seals-LO511
LO_Labyrinth_Seal_Dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO36/125 N/A Labyrinth N/A Steel + NBR O-ring N/A 195 mm N/A 42 mm N/A 125 mm N/A CAD Icon (for items table)
LO38 N/A Labyrinth N/A Steel + NBR O-ring N/A 205 mm N/A 42 mm N/A 170 mm N/A CAD Icon (for items table)
LO38/135 N/A Labyrinth N/A Steel + NBR O-ring N/A 205 mm N/A 42 mm N/A 135 mm N/A CAD Icon (for items table)
LO38/140 N/A Labyrinth N/A Steel + NBR O-ring N/A 205 mm N/A 42 mm N/A 140 mm N/A CAD Icon (for items table)
LO38/160 N/A Labyrinth N/A Steel + NBR O-ring N/A 205 mm N/A 42 mm N/A 160 mm N/A CAD Icon (for items table)
LO38/180 N/A Labyrinth N/A Steel + NBR O-ring N/A 205 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO40 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO40/140 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 140 mm N/A CAD Icon (for items table)
LO40/150 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 150 mm N/A CAD Icon (for items table)
LO40/170 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 170 mm N/A CAD Icon (for items table)
LO40/190 N/A Labyrinth N/A Steel + NBR O-ring N/A 215 mm N/A 42 mm N/A 190 mm N/A CAD Icon (for items table)
LO44 N/A Labyrinth N/A Steel + NBR O-ring N/A 235 mm N/A 42 mm N/A 200 mm N/A CAD Icon (for items table)
LO48 N/A Labyrinth N/A Steel + NBR O-ring N/A 255 mm N/A 42 mm N/A 220 mm N/A CAD Icon (for items table)
LO48/150 N/A Labyrinth N/A Steel + NBR O-ring N/A 255 mm N/A 42 mm N/A 150 mm N/A CAD Icon (for items table)
LO48/170 N/A Labyrinth N/A Steel + NBR O-ring N/A 255 mm N/A 42 mm N/A 170 mm N/A CAD Icon (for items table)
LO48/180 N/A Labyrinth N/A Steel + NBR O-ring N/A 255 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO48/190 N/A Labyrinth N/A Steel + NBR O-ring N/A 255 mm N/A 42 mm N/A 190 mm N/A CAD Icon (for items table)
LO48/200 N/A Labyrinth N/A Steel + NBR O-ring N/A 255 mm N/A 42 mm N/A 200 mm N/A CAD Icon (for items table)
LO48/210 N/A Labyrinth N/A Steel + NBR O-ring N/A 255 mm N/A 42 mm N/A 210 mm N/A CAD Icon (for items table)
LO52 N/A Labyrinth N/A Steel + NBR O-ring N/A 275 mm N/A 42 mm N/A 240 mm N/A CAD Icon (for items table)
LO52/220 N/A Labyrinth N/A Steel + NBR O-ring N/A 275 mm N/A 42 mm N/A 220 mm N/A CAD Icon (for items table)
LO56 N/A Labyrinth N/A Steel + NBR O-ring N/A 295 mm N/A 42 mm N/A 260 mm N/A CAD Icon (for items table)
LO56/180 N/A Labyrinth N/A Steel + NBR O-ring N/A 295 mm N/A 42 mm N/A 180 mm N/A CAD Icon (for items table)
LO56/200 N/A Labyrinth N/A Steel + NBR O-ring N/A 295 mm N/A 42 mm N/A 200 mm N/A CAD Icon (for items table)
LO56/220 N/A Labyrinth N/A Steel + NBR O-ring N/A 295 mm N/A 42 mm N/A 220 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »