Part Number |
Seal Type |
Material |
Outer Diameter |
Overall Width |
Shaft Size |
CAD |
---|---|---|---|---|---|---|
LO92/360 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 475 mm | N/A 42 mm | N/A 360 mm |
N/A ![]() |
LO92/400 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 475 mm | N/A 42 mm | N/A 400 mm |
N/A ![]() |
LO92/410 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 475 mm | N/A 42 mm | N/A 410 mm |
N/A ![]() |
LO96 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 495 mm | N/A 42 mm | N/A 450 mm |
N/A ![]() |
LO96/400 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 495 mm | N/A 42 mm | N/A 400 mm |
N/A ![]() |
LO96/410 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 495 mm | N/A 42 mm | N/A 410 mm |
N/A ![]() |
LO30/500 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 515 mm | N/A 42 mm | N/A 470 mm |
N/A ![]() |
LO30/530 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 545 mm | N/A 42 mm | N/A 500 mm |
N/A ![]() |
LO30/530/510 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 545 mm | N/A 42 mm | N/A 510 mm |
N/A ![]() |
LO30/560/520 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 575 mm | N/A 42 mm | N/A 520 mm |
N/A ![]() |
LO30/560 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 575 mm | N/A 42 mm | N/A 530 mm |
N/A ![]() |
LO30/600 | N/A Labyrinth | N/A Steel + NBR O-ring | N/A 615 mm | N/A 42 mm | N/A 560 mm |
N/A ![]() |