Print Back
timken-SNT-labyrinth-seals-LO511
LO_Labyrinth_Seal_Dimensions
Unit of Measure
1 2 3 

Part Number

Seal Type

Material

Outer Diameter

Overall Width

Shaft Size

CAD

LO505 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 38 mm N/A 14 mm N/A 20 mm N/A CAD Icon (for items table)
LO506 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 43 mm N/A 14 mm N/A 25 mm N/A CAD Icon (for items table)
LO507 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 30 mm N/A CAD Icon (for items table)
LO508 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 58 mm N/A 14 mm N/A 35 mm N/A CAD Icon (for items table)
LO509 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 63.000 mm N/A 16 mm N/A 40 mm N/A CAD Icon (for items table)
LO510 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 45 mm N/A CAD Icon (for items table)
LO511 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 74 mm N/A 16 mm N/A 50 mm N/A CAD Icon (for items table)
LO512 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 79 mm N/A 16 mm N/A 55 mm N/A CAD Icon (for items table)
LO513 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 84.000 mm N/A 16 mm N/A 60 mm N/A CAD Icon (for items table)
LO515 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 94 mm N/A 16 mm N/A 65 mm N/A CAD Icon (for items table)
LO516 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 99.5 mm N/A 22 mm N/A 70 mm N/A CAD Icon (for items table)
LO517 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 104.5 mm N/A 22 mm N/A 75 mm N/A CAD Icon (for items table)
LO518 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 109 mm N/A 22 mm N/A 80 mm N/A CAD Icon (for items table)
LO519 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 139 mm N/A 22 mm N/A 85 mm N/A CAD Icon (for items table)
LO520 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 145.5 mm N/A 22 mm N/A 90 mm N/A CAD Icon (for items table)
LO522 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 155.5 mm N/A 22 mm N/A 100 mm N/A CAD Icon (for items table)
LO524 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 165.5 mm N/A 22 mm N/A 110 mm N/A CAD Icon (for items table)
LO526 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 175.5 mm N/A 26 mm N/A 115 mm N/A CAD Icon (for items table)
LO528 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 185.5 mm N/A 26 mm N/A 125 mm N/A CAD Icon (for items table)
LO530 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 200.5 mm N/A 27 mm N/A 135 mm N/A CAD Icon (for items table)
LO532 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 210.5 mm N/A 27 mm N/A 140 mm N/A CAD Icon (for items table)
LO605 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 43 mm N/A 14 mm N/A 20 mm N/A CAD Icon (for items table)
LO606 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 25 mm N/A CAD Icon (for items table)
LO607 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 58 mm N/A 14 mm N/A 30 mm N/A CAD Icon (for items table)
LO608 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 35 mm N/A CAD Icon (for items table)
LO609 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 74 mm N/A 16 mm N/A 40 mm N/A CAD Icon (for items table)
LO610 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 79 mm N/A 16 mm N/A 45 mm N/A CAD Icon (for items table)
LO611 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 84.000 mm N/A 16 mm N/A 50 mm N/A CAD Icon (for items table)
LO612 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 94 mm N/A 16 mm N/A 55 mm N/A CAD Icon (for items table)
LO613 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 99.5 mm N/A 22 mm N/A 60 mm N/A CAD Icon (for items table)
LO615 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 109 mm N/A 22 mm N/A 65 mm N/A CAD Icon (for items table)
LO616 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 139 mm N/A 22 mm N/A 70 mm N/A CAD Icon (for items table)
LO617 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 145.5 mm N/A 22 mm N/A 75 mm N/A CAD Icon (for items table)
LO619 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 155.5 mm N/A 22 mm N/A 85 mm N/A CAD Icon (for items table)
LO620 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 165.5 mm N/A 22 mm N/A 90 mm N/A CAD Icon (for items table)
LO3030 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 200.5 mm N/A 27 mm N/A 135 mm N/A CAD Icon (for items table)
LO205 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 43 mm N/A 14 mm N/A 30 mm N/A CAD Icon (for items table)
LO206 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 53 mm N/A 14 mm N/A 35 mm N/A CAD Icon (for items table)
LO207 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 63.000 mm N/A 16 mm N/A 45 mm N/A CAD Icon (for items table)
LO208 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 69 mm N/A 16 mm N/A 50 mm N/A CAD Icon (for items table)
LO209 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 74 mm N/A 16 mm N/A 55 mm N/A CAD Icon (for items table)
LO210 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 79 mm N/A 16 mm N/A 60 mm N/A CAD Icon (for items table)
LO211 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 84.000 mm N/A 16 mm N/A 65 mm N/A CAD Icon (for items table)
LO212 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 94 mm N/A 16 mm N/A 70 mm N/A CAD Icon (for items table)
LO213 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 99.5 mm N/A 22 mm N/A 75 mm N/A CAD Icon (for items table)
LO215 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 109 mm N/A 22 mm N/A 85 mm N/A CAD Icon (for items table)
LO216 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 114 mm N/A 22 mm N/A 90 mm N/A CAD Icon (for items table)
LO217 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 118 mm N/A 22 mm N/A 95 mm N/A CAD Icon (for items table)
LO218 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 126 mm N/A 22 mm N/A 100 mm N/A CAD Icon (for items table)
LO219 N/A Labyrinth N/A Steel + NBR/Viton O-ring N/A 139 mm N/A 22 mm N/A 110 mm N/A CAD Icon (for items table)
Unit of Measure
1 2 3