Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
22329 | N/A | N/A | N/A | N/A | N/A | N/A |
A6340 | N/A | N/A | N/A | N/A | N/A | N/A |
401300 | N/A | N/A | N/A | N/A | N/A | N/A |
119855 | N/A | N/A | N/A | N/A | N/A | N/A |
OK1000 | N/A | N/A | N/A | N/A | N/A Viton | N/A |
OK311 | N/A | N/A | N/A | N/A | N/A Nitrile | N/A |
OK411 | N/A | N/A | N/A | N/A | N/A Viton | N/A |
001BULK | N/A | N/A 0.029 in0.737 mm | N/A 0.109 in2.769 mm | N/A 0.04 in1.016 mm | N/A Nitrile | N/A |
001PKG | N/A | N/A 0.029 in0.737 mm | N/A 0.109 in2.769 mm | N/A 0.04 in1.016 mm | N/A Nitrile | N/A |
002BULK | N/A | N/A 0.042 in1.067 mm | N/A 0.142 in3.607 mm | N/A 0.05 in1.27 mm | N/A Nitrile | N/A |
002PKG | N/A | N/A 0.042 in1.067 mm | N/A 0.142 in3.607 mm | N/A 0.05 in1.27 mm | N/A Nitrile | N/A |
003BULK | N/A | N/A 0.056 in1.422 mm | N/A 0.176 in4.47 mm | N/A 0.06 in1.524 mm | N/A Nitrile | N/A |
003PKG | N/A | N/A 0.056 in1.422 mm | N/A 0.176 in4.47 mm | N/A 0.06 in1.524 mm | N/A Nitrile | N/A |
004BULK | N/A | N/A 0.07 in1.78 mm | N/A 0.21 in5.334 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
004PKG | N/A | N/A 0.07 in1.78 mm | N/A 0.21 in5.334 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
005BULK | N/A | N/A 0.101 in2.565 mm | N/A 0.241 in6.121 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
005PKG | N/A | N/A 0.101 in2.565 mm | N/A 0.241 in6.121 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
006BULK | N/A | N/A 0.114 in2.896 mm | N/A 0.254 in6.452 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
006PKG | N/A | N/A 0.114 in2.896 mm | N/A 0.254 in6.452 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
006V35 | N/A | N/A 0.114 in2.896 mm | N/A 0.254 in6.452 mm | N/A 0.07 in1.778 mm | N/A Fluoro-Elastomer | N/A |
6003020 | N/A | N/A 0.118 in3 mm | N/A 0.276 in7 mm | N/A 0.079 in2 mm | N/A Nitrile | N/A |
6010025 | N/A | N/A 0.118 in3 mm | N/A 0.591 in15.000 mm | N/A 0.098 in2.5 mm | N/A Nitrile | N/A |
007BULK | N/A | N/A 0.145 in3.683 mm | N/A 0.285 in7.239 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
007PKG | N/A | N/A 0.145 in3.683 mm | N/A 0.285 in7.239 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
007V35 | N/A | N/A 0.145 in3.683 mm | N/A 0.285 in7.239 mm | N/A 0.07 in1.778 mm | N/A Fluoro-Elastomer | N/A |