Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
30308 |
N/A 3L |
N/A 2.125 in53.975 mm | N/A 3.066 in77.876 mm | N/A 0.687 in17.45 mm | N/A Leather | N/A |
30365 |
N/A 3L |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.625 in15.875 mm | N/A Leather | N/A |
39719 |
N/A W-H |
N/A 2.125 in53.975 mm | N/A 3.194 in81.128 mm | N/A 0.437 in11.1 mm | N/A PTFE | N/A |
39851 |
N/A FW-H |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.437 in11.1 mm | N/A PTFE | N/A |
39853 |
N/A FW-H |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.437 in11.1 mm | N/A PTFE | N/A |
40566S |
N/A 4S |
N/A 2.125 in53.975 mm | N/A 2.879 in73.127 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
455080 |
N/A 45 |
N/A 2.125 in53.975 mm | N/A 3.628 in92.151 mm | N/A 0.468 in11.887 mm | N/A Nitrile |
N/A ![]() |
412015V |
N/A 41 |
N/A 2.125 in53.975 mm | N/A 3.005 in76.327 mm | N/A 0.375 in9.525 mm | N/A Fluoro-Elastomer |
N/A ![]() |
413469 |
N/A 41 |
N/A 2.125 in53.975 mm | N/A 3.355 in85.217 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
413470 |
N/A 41 |
N/A 2.125 in53.975 mm | N/A 3.376 in85.75 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
447810 |
N/A 44 |
N/A 2.125 in53.975 mm | N/A 2.879 in73.1266 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
797717 | N/A | N/A 2.125 in53.975 mm | N/A 3.066 in77.8764 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
710073 |
N/A 40 |
N/A 2.126 in54 mm | N/A 2.972 in75.489 mm | N/A 0.472 in11.989 mm | N/A Nitrile | N/A |
710652 | N/A | N/A 2.126 in54 mm | N/A 2.879 in73.127 mm | N/A 0.437 in11.1 mm | N/A Fluoro-Elastomer | N/A |
2002 |
N/A 47 |
N/A 2.126 in54 mm | N/A 2.57 in65.28 mm | N/A 0.492 in12.5 mm | N/A Nitrile |
N/A ![]() |
225410 | N/A | N/A 2.126 in54 mm | N/A 2.607 in66.23 mm | N/A 0.295 in7.5 mm | N/A Nitrile | N/A |
225450 |
N/A 32 |
N/A 2.126 in54 mm | N/A 3.24 in82.3 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A ![]() |
225460 |
N/A 32 |
N/A 2.126 in54 mm | N/A 3.356 in85.25 mm | N/A 0.394 in10 mm | N/A Nitrile |
N/A ![]() |
710574 |
N/A 40 |
N/A 2.126 in54 mm | N/A 2.53 in64.25 mm | N/A 0.354 in9 mm | N/A Nitrile | N/A |
711053 |
N/A 32 |
N/A 2.126 in54 mm | N/A 2.843 in72.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate |
N/A ![]() |
710239 |
N/A 40 |
N/A 2.126 in54 mm | N/A 2.726 in69.23 mm | N/A 0.295 in7.5 mm | N/A Polyacrylate | N/A |
710851 |
N/A 66 |
N/A 2.126 in54 mm | N/A 3.157 in80.2 mm | N/A 0.443 in11.25 mm | N/A Nitrile | N/A |
710478 |
N/A 48 |
N/A 2.126 in54 mm | N/A 2.57 in65.28 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A ![]() |
710638 |
N/A 35 |
N/A 2.126 in54 mm | N/A 3 in76.2 mm | N/A 0.315 in8 mm | N/A Nitrile |
N/A ![]() |
710694 |
N/A 87 |
N/A 2.126 in54 mm | N/A 2.961 in75.2 mm | N/A 0.492 in12.5 mm | N/A Fluoro-Elastomer | N/A |