Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
214V35 | N/A | N/A 0.984 in24.994 mm | N/A 1.262 in32.055 mm | N/A 0.139 in3.531 mm | N/A Fluoro-Elastomer | N/A |
6025030 | N/A | N/A 0.984 in25 mm | N/A 1.22 in31 mm | N/A 0.118 in3 mm | N/A Nitrile | N/A |
120BULK | N/A | N/A 0.987 in25.07 mm | N/A 1.193 in30.302 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
120PKG | N/A | N/A 0.987 in25.07 mm | N/A 1.193 in30.302 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
022BULK | N/A | N/A 0.989 in25.121 mm | N/A 1.129 in28.677 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
022PKG | N/A | N/A 0.989 in25.121 mm | N/A 1.129 in28.677 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
710857 | N/A | N/A 0.996 in25.298 mm | N/A 1.516 in38.506 mm | N/A 0.315 in8.001 mm | N/A Ethylene-Acrylic | N/A |
441130 |
N/A 44 |
N/A 1 in25.4 mm | N/A 1.379 in35.027 mm | N/A 0.187 in4.75 mm | N/A Nitrile |
N/A ![]() |
340120 |
N/A 34 |
N/A 1 in25.4 mm | N/A 1.507 in38.278 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
203005 |
N/A 203 |
N/A 1 in25.4 mm | N/A 1.785 in45.339 mm | N/A 0.468 in11.887 mm | N/A Nitrile | N/A |
204005 |
N/A 204 |
N/A 1 in25.4 mm | N/A 1.785 in45.339 mm | N/A 0.468 in11.887 mm | N/A Nitrile | N/A |
205005 |
N/A 205 |
N/A 1 in25.4 mm | N/A 1.785 in45.339 mm | N/A 0.468 in11.887 mm | N/A Felt | N/A |
340731 |
N/A 34 |
N/A 1 in25.4 mm | N/A 1.254 in31.852 mm | N/A 0.125 in3.175 mm | N/A Nitrile |
N/A ![]() |
240414 |
N/A 24 |
N/A 1 in25.4 mm | N/A 1.447 in36.754 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
240462 |
N/A 24 |
N/A 1 in25.4 mm | N/A 1.948 in49.479 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
240731 |
N/A 24 |
N/A 1 in25.4 mm | N/A 1.260 in32.004 mm | N/A 0.125 in3.175 mm | N/A Nitrile | N/A |
240731K |
N/A 24 |
N/A 1 in25.4 mm | N/A 1.260 in32.004 mm | N/A 0.125 in3.175 mm | N/A Nitrile | N/A |
252277 |
N/A 25 |
N/A 1 in25.4 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
471465 |
N/A 47 |
N/A 1 in25.4 mm | N/A 1.693 in43.002 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
471516 |
N/A 47 |
N/A 1 in25.4 mm | N/A 2.445 in62.103 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
470041 |
N/A 47 |
N/A 1 in25.4 mm | N/A 1.832 in46.533 mm | N/A 0.437 in11.1 mm | N/A Nitrile |
N/A ![]() |
42311S |
N/A 4S |
N/A 1 in25.4 mm | N/A 1.441 in36.601 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
450593 |
N/A 45 |
N/A 1 in25.4 mm | N/A 1.832 in46.533 mm | N/A 0.296 in7.518 mm | N/A Nitrile |
N/A ![]() |
453165 |
N/A 45 |
N/A 1 in25.4 mm | N/A 2.066 in52.476 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
470120 |
N/A 47 |
N/A 1 in25.4 mm | N/A 1.503 in38.176 mm | N/A 0.39 in9.906 mm | N/A Nitrile |
N/A ![]() |