Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
221207 |
N/A 35 |
N/A 0.472 in12 mm | N/A 0.876 in22.25 mm | N/A 0.276 in7 mm | N/A Nitrile |
N/A ![]() |
710947 | N/A | N/A 0.472 in12 mm | N/A 0.756 in19.2 mm | N/A 0.335 in8.5 mm | N/A Ethylene-Acrylic | N/A |
710543 |
N/A 97 |
N/A 0.472 in12 mm | N/A 0.757 in19.23 mm | N/A 0.295 in7.5 mm | N/A Fluoro-Elastomer | N/A |
710544 |
N/A 97 |
N/A 0.472 in12 mm | N/A 0.757 in19.23 mm | N/A 0.295 in7.5 mm | N/A Nitrile | N/A |
112BULK | N/A | N/A 0.487 in12.37 mm | N/A 0.693 in17.602 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
112PKG | N/A | N/A 0.487 in12.37 mm | N/A 0.693 in17.602 mm | N/A 0.103 in2.616 mm | N/A Nitrile | N/A |
112V35 | N/A | N/A 0.487 in12.37 mm | N/A 0.693 in17.602 mm | N/A 0.103 in2.616 mm | N/A Fluoro-Elastomer | N/A |
014BULK | N/A | N/A 0.489 in12.421 mm | N/A 0.629 in15.977 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
014PKG | N/A | N/A 0.489 in12.421 mm | N/A 0.629 in15.977 mm | N/A 0.07 in1.778 mm | N/A Nitrile | N/A |
340771 |
N/A 34 |
N/A 0.49 in12.45 mm | N/A 0.883 in22.428 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
351028 |
N/A 35 |
N/A 0.49 in12.45 mm | N/A 1.132 in28.753 mm | N/A 0.265 in6.731 mm | N/A Nitrile |
N/A ![]() |
43095S |
N/A 4S |
N/A 0.5 in12.7 mm | N/A 0.753 in19.126 mm | N/A 0.093 in2.362 mm | N/A Nitrile | N/A |
450005 |
N/A 45 |
N/A 0.5 in12.7 mm | N/A 1.128 in28.651 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
330699 |
N/A 33 |
N/A 0.5 in12.7 mm | N/A 0.879 in22.327 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |
340847 |
N/A 34 |
N/A 0.5 in12.7 mm | N/A 0.756 in19.202 mm | N/A 0.125 in3.175 mm | N/A Nitrile |
N/A ![]() |
41526S |
N/A 4S |
N/A 0.5 in12.7 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Nitrile | N/A |
240119 |
N/A 24 |
N/A 0.5 in12.7 mm | N/A 1.01 in25.654 mm | N/A 0.175 in4.445 mm | N/A Nitrile | N/A |
471442 |
N/A 47 |
N/A 0.5 in12.7 mm | N/A 1.003 in25.476 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
471442V |
N/A 47 |
N/A 0.5 in12.7 mm | N/A 1.003 in25.476 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A ![]() |
471472 |
N/A 47 |
N/A 0.5 in12.7 mm | N/A 1.254 in31.852 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
471526 |
N/A 47 |
N/A 0.5 in12.7 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
471526V |
N/A 47 |
N/A 0.5 in12.7 mm | N/A 1.128 in28.651 mm | N/A 0.25 in6.35 mm | N/A Fluoro-Elastomer |
N/A ![]() |
471549 |
N/A 47 |
N/A 0.5 in12.7 mm | N/A 1.379 in35.027 mm | N/A 0.25 in6.35 mm | N/A Nitrile |
N/A ![]() |
470005 |
N/A 47 |
N/A 0.5 in12.7 mm | N/A 1.128 in28.651 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
43080S | N/A | N/A 0.5 in12.7 mm | N/A 0.879 in22.327 mm | N/A 0.187 in4.75 mm | N/A Nitrile | N/A |