Print Back
Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Seal_TKR15060335
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

CAD

205017 N/A 205
N/A 1.625 in41.275 mm N/A 2.332 in59.233 mm N/A 0.406 in10.312 mm N/A Felt N/A
414268 N/A 41
N/A 1.625 in41.275 mm N/A 3.004 in76.302 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
291099 N/A 29
N/A 1.625 in41.275 mm N/A 2.566 in65.176 mm N/A 0.375 in9.525 mm N/A Felt N/A
471419 N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
450415 N/A 45
N/A 1.625 in41.275 mm N/A 3.001 in76.225 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
450467 N/A 45
N/A 1.625 in41.275 mm N/A 3.256 in82.702 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
450539 N/A 45
N/A 1.625 in41.275 mm N/A 3.005 in76.327 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
450819 N/A 45
N/A 1.625 in41.275 mm N/A 2.839 in72.111 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
453341 N/A 45
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
470066 N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.468 in11.887 mm N/A Nitrile N/A CAD
470358 N/A 47
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.5 in12.7 mm N/A Nitrile N/A CAD
474274 N/A 47
N/A 1.625 in41.275 mm N/A 2.754 in69.952 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
471829 N/A 47
N/A 1.625 in41.275 mm N/A 2.445 in62.103 mm N/A 0.375 in9.525 mm N/A Nitrile N/A CAD
472419 N/A 47
N/A 1.625 in41.275 mm N/A 2.12 in53.848 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
473010 N/A 47
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
473010N N/A 47
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Polyacrylate N/A CAD
473010V N/A 47
N/A 1.625 in41.275 mm N/A 2.506 in63.652 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD
473117 N/A 47
N/A 1.625 in41.275 mm N/A 2.332 in59.233 mm N/A 0.437 in11.1 mm N/A Nitrile N/A CAD
5727 N/A 205
N/A 1.625 in41.275 mm N/A 2.727 in69.266 mm N/A 0.406 in10.312 mm N/A Felt N/A
473230 N/A 47
N/A 1.625 in41.275 mm N/A 2.254 in57.252 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
473231 N/A 47
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
473231V N/A 47
N/A 1.625 in41.275 mm N/A 2.378 in60.401 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD
473232 N/A 47
N/A 1.625 in41.275 mm N/A 2.627 in66.726 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
473367 N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Nitrile N/A CAD
473367V N/A 47
N/A 1.625 in41.275 mm N/A 2.441 in62.001 mm N/A 0.312 in7.925 mm N/A Fluoro-Elastomer N/A CAD
Unit of Measure
« 61 62 63 64 65 »