Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
CAD |
---|---|---|---|---|---|---|
710246 |
N/A 40 |
N/A 1.654 in42 mm | N/A 3.554 in90.28 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
710286 |
N/A 32 |
N/A 1.654 in42 mm | N/A 2.646 in67.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A ![]() |
710291 |
N/A 40 |
N/A 1.654 in42 mm | N/A 2.488 in63.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
710298 |
N/A 40 |
N/A 1.654 in42 mm | N/A 2.488 in63.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
710301 |
N/A 97 |
N/A 1.654 in42 mm | N/A 2.449 in62.2 mm | N/A 0.276 in7 mm | N/A Nitrile | N/A |
710442 |
N/A 48 |
N/A 1.654 in42 mm | N/A 2.327 in59.1 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A ![]() |
710845 |
N/A 32 |
N/A 1.654 in42 mm | N/A 2.606 in66.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate |
N/A ![]() |
710911 |
N/A 40 |
N/A 1.654 in42 mm | N/A 2.646 in67.2 mm | N/A 0.354 in9 mm | N/A Polyacrylate | N/A |
710914 |
N/A 40 |
N/A 1.654 in42 mm | N/A 2.291 in58.2 mm | N/A 0.315 in8 mm | N/A Polyacrylate | N/A |
710938 | N/A | N/A 1.654 in42 mm | N/A 2.567 in65.2 mm | N/A 0.394 in10 mm | N/A Polyacrylate | N/A |
710940 | N/A | N/A 1.654 in42 mm | N/A 2.134 in54.2 mm | N/A 0.197 in5 mm | N/A Polyacrylate | N/A |
710517 |
N/A 32 |
N/A 1.654 in42 mm | N/A 2.291 in58.2 mm | N/A 0.472 in12 mm | N/A Nitrile |
N/A ![]() |
710550 |
N/A 32 |
N/A 1.654 in42 mm | N/A 2.091 in53.12 mm | N/A 0.276 in7 mm | N/A Fluoro-Elastomer |
N/A ![]() |
710620 |
N/A 32 |
N/A 1.654 in42 mm | N/A 2.173 in55.2 mm | N/A 0.236 in6 mm | N/A Fluoro-Elastomer |
N/A ![]() |
710700 |
N/A 32 |
N/A 1.654 in42 mm | N/A 3.118 in79.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A ![]() |
710706 |
N/A 74 |
N/A 1.654 in42 mm | N/A 2.843 in72.2 mm | N/A 0.502 in12.75 mm | N/A Polyacrylate | N/A |
710719 |
N/A 32 |
N/A 1.654 in42 mm | N/A 2.173 in55.2 mm | N/A 0.394 in10 mm | N/A Fluoro-Elastomer |
N/A ![]() |
710723 |
N/A 40 |
N/A 1.654 in42 mm | N/A 2.724 in69.2 mm | N/A 0.472 in12 mm | N/A Polyacrylate | N/A |
3051N |
N/A 33 |
N/A 1.654 in42 mm | N/A 2.17 in55.12 mm | N/A 0.315 in8 mm | N/A Silicone | N/A |
3774 |
N/A 35 |
N/A 1.654 in42 mm | N/A 2.218 in56.34 mm | N/A 0.276 in7 mm | N/A Silicone |
N/A ![]() |
1953 |
N/A 32 |
N/A 1.654 in42 mm | N/A 2.371 in60.22 mm | N/A 0.276 in7 mm | N/A Polyacrylate |
N/A ![]() |
450073 |
N/A 45 |
N/A 1.656 in42.062 mm | N/A 2.69 in68.326 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
450260 |
N/A 45 |
N/A 1.656 in42.062 mm | N/A 2.506 in63.652 mm | N/A 0.5 in12.7 mm | N/A Nitrile |
N/A ![]() |
472660 |
N/A 47 |
N/A 1.656 in42.062 mm | N/A 2.941 in74.701 mm | N/A 0.375 in9.525 mm | N/A Nitrile |
N/A ![]() |
7457N |
N/A 1S |
N/A 1.656 in42.062 mm | N/A 2.627 in66.726 mm | N/A 0.455 in11.557 mm | N/A Polyacrylate | N/A |